Clamping levers steel internal thread (K0752) (Part Numbers - CAD Download)

Clamping levers steel internal thread (K0752)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Advantage: high robustness and strength due to the steel material

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0752.1041
K0752.10427
K0752.1051
K0752.10527
K0752.1061
K0752.10627
K0752.2061
K0752.20627
K0752.2081
K0752.20827
K0752.3081
K0752.30827
K0752.3101
K0752.31027
K0752.4101
K0752.41027
K0752.4121
K0752.41227
K0752.5121
K0752.51227
K0752.5161
K0752.51627
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

8.07 €

1 4 Days 40black1M44047710131424.5414.53134916

8.07 €

1 4 Days 40ruby red1M44047710131424.5414.53134916

8.07 €

1 4 Days 40black1M54047710131424.5414.53134916

8.07 €

1 4 Days 40ruby red1M54047710131424.5414.53134916

8.07 €

1 4 Days 40black1M64047710131424.5414.53134916

8.07 €

1 4 Days 40ruby red1M64047710131424.5414.53134916

10.89 €

1 4 Days 65black2M66574.51013.518.51928.56.517.542.545.51220

10.89 €

1 4 Days 65ruby red2M66574.51013.518.51928.56.517.542.545.51220

10.89 €

1 4 Days 65black2M86574.51013.518.51928.56.517.542.545.51220

10.89 €

1 4 Days 65ruby red2M86574.51013.518.51928.56.517.542.545.51220

13.04 €

1 4 Days 80black3M880911116212237102454.558.51422

13.04 €

1 4 Days 80ruby red3M880911116212237102454.558.51422

13.04 €

1 4 Days 80black3M1080911116212237102454.558.51422

13.04 €

1 4 Days 80ruby red3M1080911116212237102454.558.51422

16.80 €

1 4 Days 95black4M109510913192727.54310276367.51724

16.80 €

1 4 Days 95ruby red4M109510913192727.54310276367.51724

16.80 €

1 4 Days 95black4M129510913192727.54310276367.51724

16.80 €

1 4 Days 95ruby red4M129510913192727.54310276367.51724

26.50 €

1 4 Days 110black5M1211012615233132491231.57377.52326

26.50 €

1 4 Days 110ruby red5M1211012615233132491231.57377.52326

26.50 €

1 4 Days 110black5M1611012615233132491231.57377.52326

26.50 €

1 4 Days 110ruby red5M1611012615233132491231.57377.52326

Loading...

  1. 1

Basic information

Main Body Material Steel Surface finish body plastic-coated Component material Steel
Surface finish component black oxidised

Tech Support