Clamping levers with plastic handle external thread (K0269) (Part Numbers - CAD Download)

Clamping levers with plastic handle external thread (K0269)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· The NOVO grip product range represents an attractive design and an easy-to-grip form

· 7 colour variants

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0269.30816X35
K0269.30816X40
K0269.30816X45
K0269.30816X50
K0269.30816X55
K0269.30816X60
K0269.30884X15
K0269.30884X20
K0269.30884X25
K0269.30884X30
K0269.30884X35
K0269.30884X40
K0269.30884X45
K0269.30884X50
K0269.30884X55
K0269.30884X60
K0269.30886X15
K0269.30886X20
K0269.30886X25
K0269.30886X30
K0269.30886X35
K0269.30886X40
K0269.30886X45
K0269.30886X50
K0269.30886X55
K0269.30886X60
K0269.30887X15
K0269.30887X20
K0269.30887X25
K0269.30887X30
K0269.30887X35
K0269.30887X40
K0269.30887X45
K0269.30887X50
K0269.30887X55
K0269.30887X60
K0269.30888X15
K0269.30888X20
K0269.30888X25
K0269.30888X30
K0269.30888X35
K0269.30888X40
K0269.30888X45
K0269.30888X50
K0269.30888X55
K0269.30888X60
K0269.3101X15
K0269.3101X20
K0269.3101X25
K0269.3101X30
K0269.3101X35
K0269.3101X40
K0269.3101X45
K0269.3101X50
K0269.3101X55
K0269.3101X60
K0269.3102X15
K0269.3102X20
K0269.3102X25
K0269.3102X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

6.45 €

1 4 Days 80rape yellow RAL 10213M88091.5111621.52337102453.5583522

6.45 €

1 4 Days 80rape yellow RAL 10213M88091.5111621.52337102453.5584022

6.45 €

1 4 Days 80rape yellow RAL 10213M88091.5111621.52337102453.5584522

6.45 €

1 4 Days 80rape yellow RAL 10213M88091.5111621.52337102453.5585022

6.45 €

1 4 Days 80rape yellow RAL 10213M88091.5111621.52337102453.5585522

6.45 €

1 4 Days 80rape yellow RAL 10213M88091.5111621.52337102453.5586022

5.88 €

1 4 Days 80red RAL 30203M88091.5111621.52337102453.5581522

5.88 €

1 4 Days 80red RAL 30203M88091.5111621.52337102453.5582022

5.88 €

1 4 Days 80red RAL 30203M88091.5111621.52337102453.5582522

5.88 €

1 4 Days 80red RAL 30203M88091.5111621.52337102453.5583022

6.45 €

1 4 Days 80red RAL 30203M88091.5111621.52337102453.5583522

6.45 €

1 4 Days 80red RAL 30203M88091.5111621.52337102453.5584022

6.45 €

1 4 Days 80red RAL 30203M88091.5111621.52337102453.5584522

6.45 €

1 4 Days 80red RAL 30203M88091.5111621.52337102453.5585022

6.45 €

1 4 Days 80red RAL 30203M88091.5111621.52337102453.5585522

6.45 €

1 4 Days 80red RAL 30203M88091.5111621.52337102453.5586022

5.88 €

1 4 Days 80signal green RAL 60323M88091.5111621.52337102453.5581522

5.88 €

1 4 Days 80signal green RAL 60323M88091.5111621.52337102453.5582022

5.88 €

1 4 Days 80signal green RAL 60323M88091.5111621.52337102453.5582522

5.88 €

1 4 Days 80signal green RAL 60323M88091.5111621.52337102453.5583022

6.45 €

1 4 Days 80signal green RAL 60323M88091.5111621.52337102453.5583522

6.45 €

1 4 Days 80signal green RAL 60323M88091.5111621.52337102453.5584022

6.45 €

1 4 Days 80signal green RAL 60323M88091.5111621.52337102453.5584522

6.45 €

1 4 Days 80signal green RAL 60323M88091.5111621.52337102453.5585022

6.45 €

1 4 Days 80signal green RAL 60323M88091.5111621.52337102453.5585522

6.45 €

1 4 Days 80signal green RAL 60323M88091.5111621.52337102453.5586022

5.88 €

1 4 Days 80traffic blue RAL 50173M88091.5111621.52337102453.5581522

5.88 €

1 4 Days 80traffic blue RAL 50173M88091.5111621.52337102453.5582022

5.88 €

1 4 Days 80traffic blue RAL 50173M88091.5111621.52337102453.5582522

5.88 €

1 4 Days 80traffic blue RAL 50173M88091.5111621.52337102453.5583022

6.45 €

1 4 Days 80traffic blue RAL 50173M88091.5111621.52337102453.5583522

6.45 €

1 4 Days 80traffic blue RAL 50173M88091.5111621.52337102453.5584022

6.45 €

1 4 Days 80traffic blue RAL 50173M88091.5111621.52337102453.5584522

6.45 €

1 4 Days 80traffic blue RAL 50173M88091.5111621.52337102453.5585022

6.45 €

1 4 Days 80traffic blue RAL 50173M88091.5111621.52337102453.5585522

6.45 €

1 4 Days 80traffic blue RAL 50173M88091.5111621.52337102453.5586022

5.88 €

1 4 Days 80light grey RAL 70353M88091.5111621.52337102453.5581522

5.88 €

1 4 Days 80light grey RAL 70353M88091.5111621.52337102453.5582022

5.88 €

1 4 Days 80light grey RAL 70353M88091.5111621.52337102453.5582522

5.88 €

1 4 Days 80light grey RAL 70353M88091.5111621.52337102453.5583022

6.45 €

1 4 Days 80light grey RAL 70353M88091.5111621.52337102453.5583522

6.45 €

1 4 Days 80light grey RAL 70353M88091.5111621.52337102453.5584022

6.45 €

1 4 Days 80light grey RAL 70353M88091.5111621.52337102453.5584522

6.45 €

1 4 Days 80light grey RAL 70353M88091.5111621.52337102453.5585022

6.45 €

1 4 Days 80light grey RAL 70353M88091.5111621.52337102453.5585522

6.45 €

1 4 Days 80light grey RAL 70353M88091.5111621.52337102453.5586022

5.88 €

1 4 Days 80black grey RAL 70213M108091.5111621.52337102453.5581522

5.88 €

1 4 Days 80black grey RAL 70213M108091.5111621.52337102453.5582022

5.88 €

1 4 Days 80black grey RAL 70213M108091.5111621.52337102453.5582522

5.88 €

1 4 Days 80black grey RAL 70213M108091.5111621.52337102453.5583022

6.45 €

1 4 Days 80black grey RAL 70213M108091.5111621.52337102453.5583522

6.45 €

1 4 Days 80black grey RAL 70213M108091.5111621.52337102453.5584022

6.45 €

1 4 Days 80black grey RAL 70213M108091.5111621.52337102453.5584522

6.45 €

1 4 Days 80black grey RAL 70213M108091.5111621.52337102453.5585022

6.45 €

1 4 Days 80black grey RAL 70213M108091.5111621.52337102453.5585522

6.45 €

1 4 Days 80black grey RAL 70213M108091.5111621.52337102453.5586022

5.88 €

1 4 Days 80orange RAL 20043M108091.5111621.52337102453.5581522

5.88 €

1 4 Days 80orange RAL 20043M108091.5111621.52337102453.5582022

5.88 €

1 4 Days 80orange RAL 20043M108091.5111621.52337102453.5582522

5.88 €

1 4 Days 80orange RAL 20043M108091.5111621.52337102453.5583022

Loading...

Basic information

Main Body Material Other Main material Plastic Component material Steel

Tech Support