Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0270.3081X40
Part Number
|
---|
K0270.3081X40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rotating Radius R (mm) | Main colour | Size | X=thread | A=Handle length (mm) | A1=Handle length (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.20 € | 1 | 4 Days | 80 | black grey RAL 7021 | 3 | M8 | 80 | 91.5 | 11 | 16 | 21.5 | 23 | 37 | 10 | 24 | 53.5 | 58 | 40 | 22 |
Loading...
Main Body Material | Other | Main material | Plastic | Component material | Stainless steel |
---|
This page is Clamping levers with plastic handle external thread, steel parts stainless steel (K0270), part number K0270.3081X40.
You can find the detail information about specifications and dimensions on part number K0270.3081X40.
Configure
Basic Attributes
Type
Rotating Radius R(mm)
Main colour
Size
X=thread
A=Handle length(mm)
A1=Handle length(mm)
B(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
H3=handle height(mm)
H4(mm)
L=thread length(mm)
No. of teeth
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0270.10516X25 |
K0270.1051X10 |
K0270.1051X15 |
K0270.3081X50 |
K0270.3081X60 |
K0270.3082X20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rotating Radius R (mm) | Main colour | Size | X=thread | A=Handle length (mm) | A1=Handle length (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | No. of teeth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.43 € | 1 | 4 Days | 40 | rape yellow RAL 1021 | 1 | M5 | 40 | 47 | 7.5 | 10 | 13 | 14.5 | 24.5 | 4 | 15 | 30 | 33.5 | 25 | 16 | ||
6.43 € | 1 | 4 Days | 40 | black grey RAL 7021 | 1 | M5 | 40 | 47 | 7.5 | 10 | 13 | 14.5 | 24.5 | 4 | 15 | 30 | 33.5 | 10 | 16 | ||
6.43 € | 1 | 4 Days | 40 | black grey RAL 7021 | 1 | M5 | 40 | 47 | 7.5 | 10 | 13 | 14.5 | 24.5 | 4 | 15 | 30 | 33.5 | 15 | 16 | ||
10.20 € | 1 | 4 Days | 80 | black grey RAL 7021 | 3 | M8 | 80 | 91.5 | 11 | 16 | 21.5 | 23 | 37 | 10 | 24 | 53.5 | 58 | 50 | 22 | ||
10.20 € | 1 | 4 Days | 80 | black grey RAL 7021 | 3 | M8 | 80 | 91.5 | 11 | 16 | 21.5 | 23 | 37 | 10 | 24 | 53.5 | 58 | 60 | 22 | ||
9.38 € | 1 | 4 Days | 80 | orange RAL 2004 | 3 | M8 | 80 | 91.5 | 11 | 16 | 21.5 | 23 | 37 | 10 | 24 | 53.5 | 58 | 20 | 22 |