Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0269.20686
Part Number
|
---|
K0269.20686 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rotating Radius R (mm) | Main colour | Size | X=thread | A=Handle length (mm) | A1=Handle length (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | T=thread depth (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.36 € | 1 | 4 Days | 65 | signal green RAL 6032 | 2 | M6 | 65 | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 12 | 20 |
Loading...
Main Body Material | Other | Main material | Plastic | Component material | Steel |
---|
This page is Clamping levers with plastic handle internal thread (K0269), part number K0269.20686.
You can find the detail information about specifications and dimensions on part number K0269.20686.
Configure
Basic Attributes
Type
Rotating Radius R(mm)
Main colour
Size
X=thread
A=Handle length(mm)
A1=Handle length(mm)
B(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
H3=handle height(mm)
H4(mm)
T=thread depth(mm)
No. of teeth
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0269.10484 |
K0269.10486 |
K0269.10487 |
K0269.20687 |
K0269.20688 |
K0269.2081 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rotating Radius R (mm) | Main colour | Size | X=thread | A=Handle length (mm) | A1=Handle length (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | T=thread depth (mm) | No. of teeth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.68 € | 1 | 4 Days | 40 | red RAL 3020 | 1 | M4 | 40 | 47 | 7.5 | 10 | 13 | 14.5 | 24.5 | 4 | 15 | 30 | 33.5 | 9 | 16 | ||
3.68 € | 1 | 4 Days | 40 | signal green RAL 6032 | 1 | M4 | 40 | 47 | 7.5 | 10 | 13 | 14.5 | 24.5 | 4 | 15 | 30 | 33.5 | 9 | 16 | ||
3.68 € | 1 | 4 Days | 40 | traffic blue RAL 5017 | 1 | M4 | 40 | 47 | 7.5 | 10 | 13 | 14.5 | 24.5 | 4 | 15 | 30 | 33.5 | 9 | 16 | ||
4.36 € | 1 | 4 Days | 65 | traffic blue RAL 5017 | 2 | M6 | 65 | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 12 | 20 | ||
4.36 € | 1 | 4 Days | 65 | light grey RAL 7035 | 2 | M6 | 65 | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 12 | 20 | ||
4.36 € | 1 | 4 Days | 65 | black grey RAL 7021 | 2 | M8 | 65 | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 12 | 20 |