Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0270.20816
Part Number
|
---|
K0270.20816 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rotating Radius R (mm) | Main colour | Size | X=thread | A=Handle length (mm) | A1=Handle length (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | T=thread depth (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.06 € | 1 | 4 Days | 65 | rape yellow RAL 1021 | 2 | M8 | 65 | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 12 | 20 |
Loading...
Main Body Material | Other | Main material | Plastic | Component material | Stainless steel |
---|
This page is Clamping levers with plastic handle internal thread, steel parts stainless steel (K0270), part number K0270.20816.
You can find the detail information about specifications and dimensions on part number K0270.20816.
Configure
Basic Attributes
Type
Rotating Radius R(mm)
Main colour
Size
X=thread
A=Handle length(mm)
A1=Handle length(mm)
B(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
H3=handle height(mm)
H4(mm)
T=thread depth(mm)
No. of teeth
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0270.10484 |
K0270.10486 |
K0270.10487 |
K0270.2082 |
K0270.20884 |
K0270.20886 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rotating Radius R (mm) | Main colour | Size | X=thread | A=Handle length (mm) | A1=Handle length (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | T=thread depth (mm) | No. of teeth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.98 € | 1 | 4 Days | 40 | red RAL 3020 | 1 | M4 | 40 | 47 | 7.5 | 10 | 13 | 14.5 | 24.5 | 4 | 15 | 30 | 33.5 | 9 | 16 | ||
5.98 € | 1 | 4 Days | 40 | signal green RAL 6032 | 1 | M4 | 40 | 47 | 7.5 | 10 | 13 | 14.5 | 24.5 | 4 | 15 | 30 | 33.5 | 9 | 16 | ||
5.98 € | 1 | 4 Days | 40 | traffic blue RAL 5017 | 1 | M4 | 40 | 47 | 7.5 | 10 | 13 | 14.5 | 24.5 | 4 | 15 | 30 | 33.5 | 9 | 16 | ||
7.06 € | 1 | 4 Days | 65 | orange RAL 2004 | 2 | M8 | 65 | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 12 | 20 | ||
7.06 € | 1 | 4 Days | 65 | red RAL 3020 | 2 | M8 | 65 | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 12 | 20 | ||
7.06 € | 1 | 4 Days | 65 | signal green RAL 6032 | 2 | M8 | 65 | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 12 | 20 |