Clamping levers with protective cap external thread (K0122)

Clamping levers with protective cap external thread (K0122)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Cap to protect against dust and dirt

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0122.92061X15
K0122.92061X20
K0122.92061X25
K0122.92061X30
K0122.92061X35
K0122.92061X40
K0122.92061X45
K0122.92061X50
K0122.92061X55
K0122.92061X60
K0122.92062X15
K0122.92062X20
K0122.92062X25
K0122.92062X30
K0122.92062X35
K0122.92062X40
K0122.92062X45
K0122.92062X50
K0122.92062X55
K0122.92062X60
K0122.92081X15
K0122.92081X20
K0122.92081X25
K0122.92081X30
K0122.92081X35
K0122.92081X40
K0122.92081X45
K0122.92081X50
K0122.92081X55
K0122.92081X60
K0122.92082X15
K0122.92082X20
K0122.92082X25
K0122.92082X30
K0122.92082X35
K0122.92082X40
K0122.92082X45
K0122.92082X50
K0122.92082X55
K0122.92082X60
K0122.92101X15
K0122.92101X20
K0122.92101X25
K0122.92101X30
K0122.92101X35
K0122.92101X40
K0122.92101X45
K0122.92101X50
K0122.92101X55
K0122.92101X60
K0122.92102X15
K0122.92102X20
K0122.92102X25
K0122.92102X30
K0122.92102X35
K0122.92102X40
K0122.92102X45
K0122.92102X50
K0122.92102X55
K0122.92102X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rotating Radius R
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

8.60 €

1 4 Days 65black2M66574.59.513.518.519326.517.542.545.51520

8.60 €

1 4 Days 65black2M66574.59.513.518.519326.517.542.545.52020

8.60 €

1 4 Days 65black2M66574.59.513.518.519326.517.542.545.52520

8.60 €

1 4 Days 65black2M66574.59.513.518.519326.517.542.545.53020

9.06 €

1 4 Days 65black2M66574.59.513.518.519326.517.542.545.53520

9.06 €

1 4 Days 65black2M66574.59.513.518.519326.517.542.545.54020

9.06 €

1 4 Days 65black2M66574.59.513.518.519326.517.542.545.54520

9.06 €

1 4 Days 65black2M66574.59.513.518.519326.517.542.545.55020

9.06 €

1 4 Days 65black2M66574.59.513.518.519326.517.542.545.55520

9.06 €

1 4 Days 65black2M66574.59.513.518.519326.517.542.545.56020

8.60 €

1 4 Days 65orange RAL 20042M66574.59.513.518.519326.517.542.545.51520

8.60 €

1 4 Days 65orange RAL 20042M66574.59.513.518.519326.517.542.545.52020

8.60 €

1 4 Days 65orange RAL 20042M66574.59.513.518.519326.517.542.545.52520

8.60 €

1 4 Days 65orange RAL 20042M66574.59.513.518.519326.517.542.545.53020

9.06 €

1 4 Days 65orange RAL 20042M66574.59.513.518.519326.517.542.545.53520

9.06 €

1 4 Days 65orange RAL 20042M66574.59.513.518.519326.517.542.545.54020

9.06 €

1 4 Days 65orange RAL 20042M66574.59.513.518.519326.517.542.545.54520

9.06 €

1 4 Days 65orange RAL 20042M66574.59.513.518.519326.517.542.545.55020

9.06 €

1 4 Days 65orange RAL 20042M66574.59.513.518.519326.517.542.545.55520

9.06 €

1 4 Days 65orange RAL 20042M66574.59.513.518.519326.517.542.545.56020

8.60 €

1 4 Days 65black2M86574.59.513.518.519326.517.542.545.51520

8.60 €

1 4 Days 65black2M86574.59.513.518.519326.517.542.545.52020

8.60 €

1 4 Days 65black2M86574.59.513.518.519326.517.542.545.52520

8.60 €

1 4 Days 65black2M86574.59.513.518.519326.517.542.545.53020

9.06 €

1 4 Days 65black2M86574.59.513.518.519326.517.542.545.53520

9.06 €

1 4 Days 65black2M86574.59.513.518.519326.517.542.545.54020

9.06 €

1 4 Days 65black2M86574.59.513.518.519326.517.542.545.54520

9.06 €

1 4 Days 65black2M86574.59.513.518.519326.517.542.545.55020

9.06 €

1 4 Days 65black2M86574.59.513.518.519326.517.542.545.55520

9.06 €

1 4 Days 65black2M86574.59.513.518.519326.517.542.545.56020

8.60 €

1 4 Days 65orange RAL 20042M86574.59.513.518.519326.517.542.545.51520

8.60 €

1 4 Days 65orange RAL 20042M86574.59.513.518.519326.517.542.545.52020

8.60 €

1 4 Days 65orange RAL 20042M86574.59.513.518.519326.517.542.545.52520

8.60 €

1 4 Days 65orange RAL 20042M86574.59.513.518.519326.517.542.545.53020

9.06 €

1 4 Days 65orange RAL 20042M86574.59.513.518.519326.517.542.545.53520

9.06 €

1 4 Days 65orange RAL 20042M86574.59.513.518.519326.517.542.545.54020

9.06 €

1 4 Days 65orange RAL 20042M86574.59.513.518.519326.517.542.545.54520

9.06 €

1 4 Days 65orange RAL 20042M86574.59.513.518.519326.517.542.545.55020

9.06 €

1 4 Days 65orange RAL 20042M86574.59.513.518.519326.517.542.545.55520

9.06 €

1 4 Days 65orange RAL 20042M86574.59.513.518.519326.517.542.545.56020

8.60 €

1 4 Days 65black2M106574.59.513.518.519326.517.542.545.51520

8.60 €

1 4 Days 65black2M106574.59.513.518.519326.517.542.545.52020

8.60 €

1 4 Days 65black2M106574.59.513.518.519326.517.542.545.52520

8.60 €

1 4 Days 65black2M106574.59.513.518.519326.517.542.545.53020

9.06 €

1 4 Days 65black2M106574.59.513.518.519326.517.542.545.53520

9.06 €

1 4 Days 65black2M106574.59.513.518.519326.517.542.545.54020

9.06 €

1 4 Days 65black2M106574.59.513.518.519326.517.542.545.54520

9.06 €

1 4 Days 65black2M106574.59.513.518.519326.517.542.545.55020

9.06 €

1 4 Days 65black2M106574.59.513.518.519326.517.542.545.55520

9.06 €

1 4 Days 65black2M106574.59.513.518.519326.517.542.545.56020

8.60 €

1 4 Days 65orange RAL 20042M106574.59.513.518.519326.517.542.545.51520

8.60 €

1 4 Days 65orange RAL 20042M106574.59.513.518.519326.517.542.545.52020

8.60 €

1 4 Days 65orange RAL 20042M106574.59.513.518.519326.517.542.545.52520

8.60 €

1 4 Days 65orange RAL 20042M106574.59.513.518.519326.517.542.545.53020

9.06 €

1 4 Days 65orange RAL 20042M106574.59.513.518.519326.517.542.545.53520

9.06 €

1 4 Days 65orange RAL 20042M106574.59.513.518.519326.517.542.545.54020

9.06 €

1 4 Days 65orange RAL 20042M106574.59.513.518.519326.517.542.545.54520

9.06 €

1 4 Days 65orange RAL 20042M106574.59.513.518.519326.517.542.545.55020

9.06 €

1 4 Days 65orange RAL 20042M106574.59.513.518.519326.517.542.545.55520

9.06 €

1 4 Days 65orange RAL 20042M106574.59.513.518.519326.517.542.545.56020

Loading...

Basic information

Main Body Material Other Main material Zinc Surface finish body plastic-coated
Component material Steel Surface finish component black oxidised

Tech Support