Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0122.92102X50
Part Number
|
---|
K0122.92102X50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rotating Radius R (mm) | Main colour | Size | X=thread | A=Handle length (mm) | A1=Handle length (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.06 € | 1 | 4 Days | 65 | orange RAL 2004 | 2 | M10 | 65 | 74.5 | 9.5 | 13.5 | 18.5 | 19 | 32 | 6.5 | 17.5 | 42.5 | 45.5 | 50 | 20 |
Loading...
Main Body Material | Other | Main material | Zinc | Surface finish body | plastic-coated |
---|---|---|---|---|---|
Component material | Steel | Surface finish component | black oxidised |
This page is Clamping levers with protective cap external thread (K0122), part number K0122.92102X50.
You can find the detail information about specifications and dimensions on part number K0122.92102X50.
Configure
Basic Attributes
Type
Rotating Radius R(mm)
Main colour
Size
X=thread
A=Handle length(mm)
A1=Handle length(mm)
B(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
H3=handle height(mm)
H4(mm)
L=thread length(mm)
No. of teeth
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0122.92061X30 |
K0122.92061X35 |
K0122.92061X40 |
K0122.92102X55 |
K0122.92102X60 |
K0122.93081X15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rotating Radius R (mm) | Main colour | Size | X=thread | A=Handle length (mm) | A1=Handle length (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | No. of teeth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.60 € | 1 | 4 Days | 65 | black | 2 | M6 | 65 | 74.5 | 9.5 | 13.5 | 18.5 | 19 | 32 | 6.5 | 17.5 | 42.5 | 45.5 | 30 | 20 | ||
9.06 € | 1 | 4 Days | 65 | black | 2 | M6 | 65 | 74.5 | 9.5 | 13.5 | 18.5 | 19 | 32 | 6.5 | 17.5 | 42.5 | 45.5 | 35 | 20 | ||
9.06 € | 1 | 4 Days | 65 | black | 2 | M6 | 65 | 74.5 | 9.5 | 13.5 | 18.5 | 19 | 32 | 6.5 | 17.5 | 42.5 | 45.5 | 40 | 20 | ||
9.06 € | 1 | 4 Days | 65 | orange RAL 2004 | 2 | M10 | 65 | 74.5 | 9.5 | 13.5 | 18.5 | 19 | 32 | 6.5 | 17.5 | 42.5 | 45.5 | 55 | 20 | ||
9.06 € | 1 | 4 Days | 65 | orange RAL 2004 | 2 | M10 | 65 | 74.5 | 9.5 | 13.5 | 18.5 | 19 | 32 | 6.5 | 17.5 | 42.5 | 45.5 | 60 | 20 | ||
9.55 € | 1 | 4 Days | 80 | black | 3 | M8 | 80 | 91 | 11 | 16 | 21 | 22 | 41.5 | 10 | 24 | 54.5 | 58.5 | 15 | 22 |