Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0122.9206181X40
Part Number
|
---|
K0122.9206181X40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Handle length (mm) | Surface finish body | Main colour | Size | X=thread | A=Handle length (mm) | A1=Handle length (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | No. of teeth | Weight (kg) | RoHS | PL Edelstahl | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.06 € | 1 | 4 Days | - | textured matt | jet black RAL 9005 | 2 | M6 | 65 | 74.5 | 9.5 | 13.5 | 18.5 | 19 | 32 | 6.5 | 17.5 | 42.5 | 45.5 | 40 | 20 | 0.0950 | true | false |
Loading...
Main Body Material | Other | Main material | Zinc | Component material | Steel |
---|---|---|---|---|---|
Surface finish component | black oxidised | Item | Clamping Lever | Thread type | external thread |
Version 1 | with protective cap |
This page is Clamping levers with protective cap external thread (K0122), part number K0122.9206181X40.
You can find the detail information about specifications and dimensions on part number K0122.9206181X40.
Configure
Basic Attributes
A=Handle length(mm)
Type
Surface finish body
Main colour
Size
X=thread
A=Handle length(mm)
A1=Handle length(mm)
B(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
H3=handle height(mm)
H4(mm)
L=thread length(mm)
No. of teeth
Weight(kg)
RoHS
PL Edelstahl
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0122.9206181X25 |
K0122.9206181X30 |
K0122.9206181X35 |
K0122.9206181X45 |
K0122.9206181X50 |
K0122.9206181X55 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Handle length (mm) | Surface finish body | Main colour | Size | X=thread | A=Handle length (mm) | A1=Handle length (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | No. of teeth | Weight (kg) | RoHS | PL Edelstahl |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.60 € | 1 | 4 Days | - | textured matt | jet black RAL 9005 | 2 | M6 | 65 | 74.5 | 9.5 | 13.5 | 18.5 | 19 | 32 | 6.5 | 17.5 | 42.5 | 45.5 | 25 | 20 | 0.0901 | true | false | ||
8.60 € | 1 | 4 Days | - | textured matt | jet black RAL 9005 | 2 | M6 | 65 | 74.5 | 9.5 | 13.5 | 18.5 | 19 | 32 | 6.5 | 17.5 | 42.5 | 45.5 | 30 | 20 | 0.0904 | true | false | ||
9.06 € | 1 | 4 Days | - | textured matt | jet black RAL 9005 | 2 | M6 | 65 | 74.5 | 9.5 | 13.5 | 18.5 | 19 | 32 | 6.5 | 17.5 | 42.5 | 45.5 | 35 | 20 | 0.0943 | true | false | ||
9.06 € | 1 | 4 Days | - | textured matt | jet black RAL 9005 | 2 | M6 | 65 | 74.5 | 9.5 | 13.5 | 18.5 | 19 | 32 | 6.5 | 17.5 | 42.5 | 45.5 | 45 | 20 | 0.0972 | true | false | ||
9.06 € | 1 | 4 Days | - | textured matt | jet black RAL 9005 | 2 | M6 | 65 | 74.5 | 9.5 | 13.5 | 18.5 | 19 | 32 | 6.5 | 17.5 | 42.5 | 45.5 | 50 | 20 | 0.0963 | true | false | ||
9.06 € | 1 | 4 Days | - | textured matt | jet black RAL 9005 | 2 | M6 | 65 | 74.5 | 9.5 | 13.5 | 18.5 | 19 | 32 | 6.5 | 17.5 | 42.5 | 45.5 | 55 | 20 | 0.0920 | true | false |