Clamping levers with protective cap external thread stainless steel (K0124) (K0124.9308X60)

Clamping levers with protective cap external thread stainless steel (K0124) K0124.9308X60

Product Details:

Manufacturer part number: K0124.9308X60

Brand: KIPP

Price: 29.26

Delivery time: 4 Days


Technical Data:

A=Handle length: 80 mm

Size: 3

X=thread: M8

A=Handle length: 80 mm

A1: 91 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0124.9308X60

Part Number
K0124.9308X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Size X=thread A=Handle length
(mm)
A1
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

29.26 €

1 4 Days 803M880911116212241.5102454.558.56022

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Main colour electropolished Component material Stainless steel

This page is Clamping levers with protective cap external thread stainless steel (K0124), part number K0124.9308X60.
You can find the detail information about specifications and dimensions on part number K0124.9308X60.

Variation of this product

Part Number
K0124.9206X30
K0124.9206X40
K0124.9206X50
K0124.9310X20
K0124.9310X25
K0124.9310X30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Handle length
(mm)
Size X=thread A=Handle length
(mm)
A1
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

23.69 €

1 4 Days 652M66574.51013.518.519326.517.542.545.53020

24.45 €

1 4 Days 652M66574.51013.518.519326.517.542.545.54020

24.45 €

1 4 Days 652M66574.51013.518.519326.517.542.545.55020

28.46 €

1 4 Days 803M1080911116212241.5102454.558.52022

28.46 €

1 4 Days 803M1080911116212241.5102454.558.52522

28.46 €

1 4 Days 803M1080911116212241.5102454.558.53022

Tech Support