Clamping levers with protective cap external thread, steel parts stainless steel (K0123) (Part Numbers - CAD Download)

Clamping levers with protective cap external thread, steel parts stainless steel (K0123)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Cap to protect against dust and dirt

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0123.92061X15
K0123.92061X20
K0123.92061X25
K0123.92061X30
K0123.92061X40
K0123.92061X50
K0123.92061X60
K0123.92062X15
K0123.92062X20
K0123.92062X25
K0123.92062X30
K0123.92062X40
K0123.92062X50
K0123.92062X60
K0123.92081X15
K0123.92081X20
K0123.92081X25
K0123.92081X30
K0123.92081X40
K0123.92081X50
K0123.92081X60
K0123.92082X15
K0123.92082X20
K0123.92082X25
K0123.92082X30
K0123.92082X40
K0123.92082X50
K0123.92082X60
K0123.9206181X15
K0123.9206181X20
K0123.9206181X25
K0123.9206181X30
K0123.9206181X40
K0123.9206181X50
K0123.9206181X60
K0123.9206182X15
K0123.9206182X20
K0123.9206182X25
K0123.9206182X30
K0123.9206182X40
K0123.9206182X50
K0123.9206182X60
K0123.9206183X15
K0123.9206183X20
K0123.9206183X25
K0123.9206183X30
K0123.9206183X40
K0123.9206183X50
K0123.9206183X60
K0123.9206184X15
K0123.9206184X20
K0123.9206184X25
K0123.9206184X30
K0123.9206184X40
K0123.9206184X50
K0123.9206184X60
K0123.9206185X15
K0123.9206185X20
K0123.9206185X25
K0123.9206185X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish body Main colour Surface finish component Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth Weight
(kg)
RoHS PL Edelstahl

11.34 €

1 4 Days plastic-coatedblack-2M66574.59.513.518.519326.517.542.545.51520---

11.34 €

1 4 Days plastic-coatedblack-2M66574.59.513.518.519326.517.542.545.52020---

11.34 €

1 4 Days plastic-coatedblack-2M66574.59.513.518.519326.517.542.545.52520---

11.34 €

1 4 Days plastic-coatedblack-2M66574.59.513.518.519326.517.542.545.53020---

12.05 €

1 4 Days plastic-coatedblack-2M66574.59.513.518.519326.517.542.545.54020---

12.05 €

1 4 Days plastic-coatedblack-2M66574.59.513.518.519326.517.542.545.55020---

12.05 €

1 4 Days plastic-coatedblack-2M66574.59.513.518.519326.517.542.545.56020---

11.34 €

1 4 Days plastic-coatedorange RAL 2004-2M66574.59.513.518.519326.517.542.545.51520---

11.34 €

1 4 Days plastic-coatedorange RAL 2004-2M66574.59.513.518.519326.517.542.545.52020---

11.34 €

1 4 Days plastic-coatedorange RAL 2004-2M66574.59.513.518.519326.517.542.545.52520---

11.34 €

1 4 Days plastic-coatedorange RAL 2004-2M66574.59.513.518.519326.517.542.545.53020---

12.05 €

1 4 Days plastic-coatedorange RAL 2004-2M66574.59.513.518.519326.517.542.545.54020---

12.05 €

1 4 Days plastic-coatedorange RAL 2004-2M66574.59.513.518.519326.517.542.545.55020---

12.05 €

1 4 Days plastic-coatedorange RAL 2004-2M66574.59.513.518.519326.517.542.545.56020---

11.34 €

1 4 Days plastic-coatedblack-2M86574.59.513.518.519326.517.542.545.51520---

11.34 €

1 4 Days plastic-coatedblack-2M86574.59.513.518.519326.517.542.545.52020---

11.34 €

1 4 Days plastic-coatedblack-2M86574.59.513.518.519326.517.542.545.52520---

11.34 €

1 4 Days plastic-coatedblack-2M86574.59.513.518.519326.517.542.545.53020---

12.05 €

1 4 Days plastic-coatedblack-2M86574.59.513.518.519326.517.542.545.54020---

12.05 €

1 4 Days plastic-coatedblack-2M86574.59.513.518.519326.517.542.545.55020---

12.05 €

1 4 Days plastic-coatedblack-2M86574.59.513.518.519326.517.542.545.56020---

11.34 €

1 4 Days plastic-coatedorange RAL 2004-2M86574.59.513.518.519326.517.542.545.51520---

11.34 €

1 4 Days plastic-coatedorange RAL 2004-2M86574.59.513.518.519326.517.542.545.52020---

11.34 €

1 4 Days plastic-coatedorange RAL 2004-2M86574.59.513.518.519326.517.542.545.52520---

11.34 €

1 4 Days plastic-coatedorange RAL 2004-2M86574.59.513.518.519326.517.542.545.53020---

12.05 €

1 4 Days plastic-coatedorange RAL 2004-2M86574.59.513.518.519326.517.542.545.54020---

12.05 €

1 4 Days plastic-coatedorange RAL 2004-2M86574.59.513.518.519326.517.542.545.55020---

12.05 €

1 4 Days plastic-coatedorange RAL 2004-2M86574.59.513.518.519326.517.542.545.56020---

11.34 €

1 4 Days textured mattjet black RAL 9005bright2M66574.59.513.518.519326.517.542.545.515200.0908truefalse

11.34 €

1 4 Days textured mattjet black RAL 9005bright2M66574.59.513.518.519326.517.542.545.520200.0870truefalse

11.34 €

1 4 Days textured mattjet black RAL 9005bright2M66574.59.513.518.519326.517.542.545.525200.0908truefalse

11.34 €

1 4 Days textured mattjet black RAL 9005bright2M66574.59.513.518.519326.517.542.545.530200.0937truefalse

12.05 €

1 4 Days textured mattjet black RAL 9005bright2M66574.59.513.518.519326.517.542.545.540200.0961truefalse

12.05 €

1 4 Days textured mattjet black RAL 9005bright2M66574.59.513.518.519326.517.542.545.550200.0969truefalse

12.05 €

1 4 Days textured mattjet black RAL 9005bright2M66574.59.513.518.519326.517.542.545.560200.0983truefalse

11.34 €

1 4 Days textured mattorange RAL 2004bright2M66574.59.513.518.519326.517.542.545.515200.0908truefalse

11.34 €

1 4 Days textured mattorange RAL 2004bright2M66574.59.513.518.519326.517.542.545.520200.0870truefalse

11.34 €

1 4 Days textured mattorange RAL 2004bright2M66574.59.513.518.519326.517.542.545.525200.0908truefalse

11.34 €

1 4 Days textured mattorange RAL 2004bright2M66574.59.513.518.519326.517.542.545.530200.0937truefalse

12.05 €

1 4 Days textured mattorange RAL 2004bright2M66574.59.513.518.519326.517.542.545.540200.0961truefalse

12.05 €

1 4 Days textured mattorange RAL 2004bright2M66574.59.513.518.519326.517.542.545.550200.0969truefalse

12.05 €

1 4 Days textured mattorange RAL 2004bright2M66574.59.513.518.519326.517.542.545.560200.0983truefalse

11.34 €

1 4 Days textured mattcolza yellow RAL 1021bright2M66574.59.513.518.519326.517.542.545.515200.0908truefalse

11.34 €

1 4 Days textured mattcolza yellow RAL 1021bright2M66574.59.513.518.519326.517.542.545.520200.0870truefalse

11.34 €

1 4 Days textured mattcolza yellow RAL 1021bright2M66574.59.513.518.519326.517.542.545.525200.0908truefalse

11.34 €

1 4 Days textured mattcolza yellow RAL 1021bright2M66574.59.513.518.519326.517.542.545.530200.0937truefalse

12.05 €

1 4 Days textured mattcolza yellow RAL 1021bright2M66574.59.513.518.519326.517.542.545.540200.0961truefalse

12.05 €

1 4 Days textured mattcolza yellow RAL 1021bright2M66574.59.513.518.519326.517.542.545.550200.0969truefalse

12.05 €

1 4 Days textured mattcolza yellow RAL 1021bright2M66574.59.513.518.519326.517.542.545.560200.0983truefalse

11.34 €

1 4 Days textured matttraffic red RAL 3020bright2M66574.59.513.518.519326.517.542.545.515200.0908truefalse

11.34 €

1 4 Days textured matttraffic red RAL 3020bright2M66574.59.513.518.519326.517.542.545.520200.0870truefalse

11.34 €

1 4 Days textured matttraffic red RAL 3020bright2M66574.59.513.518.519326.517.542.545.525200.0908truefalse

11.34 €

1 4 Days textured matttraffic red RAL 3020bright2M66574.59.513.518.519326.517.542.545.530200.0937truefalse

12.05 €

1 4 Days textured matttraffic red RAL 3020bright2M66574.59.513.518.519326.517.542.545.540200.0961truefalse

12.05 €

1 4 Days textured matttraffic red RAL 3020bright2M66574.59.513.518.519326.517.542.545.550200.0969truefalse

12.05 €

1 4 Days textured matttraffic red RAL 3020bright2M66574.59.513.518.519326.517.542.545.560200.0983truefalse

11.34 €

1 4 Days textured mattsignal green RAL 6032bright2M66574.59.513.518.519326.517.542.545.515200.0908truefalse

11.34 €

1 4 Days textured mattsignal green RAL 6032bright2M66574.59.513.518.519326.517.542.545.520200.0870truefalse

11.34 €

1 4 Days textured mattsignal green RAL 6032bright2M66574.59.513.518.519326.517.542.545.525200.0908truefalse

11.34 €

1 4 Days textured mattsignal green RAL 6032bright2M66574.59.513.518.519326.517.542.545.530200.0937truefalse

Loading...

Basic information

Main Body Material Other Main material Zinc Component material Stainless steel
Item Clamping Lever Thread type external thread Version 1 with protective cap

Tech Support