Clamping levers with protective cap internal thread (K0122) (K0122.92062)

Clamping levers with protective cap internal thread (K0122) K0122.92062

Product Details:

Manufacturer part number: K0122.92062

Brand: KIPP

Price: 8.20

Delivery time: 4 Days


Technical Data:

Surface finish body: plastic-coated

Main colour: orange RAL 2004

Size: 2

X=thread: M6

A=Handle length: 65 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0122.92062

Part Number
K0122.92062
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish body Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth Weight
(kg)
RoHS PL Edelstahl

8.20 €

1 4 Days plastic-coatedorange RAL 20042M66574.59.513.518.519-6.517.542.545.51220---

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Component material Steel
Surface finish component black oxidised Item Clamping Lever Thread type internal thread
Version 1 with protective cap

This page is Clamping levers with protective cap internal thread (K0122), part number K0122.92062.
You can find the detail information about specifications and dimensions on part number K0122.92062.

Variation of this product

Part Number
K0122.9206183
K0122.9206184
K0122.9206185
K0122.92081
K0122.9208181
K0122.9208182
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Surface finish body Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth Weight
(kg)
RoHS PL Edelstahl

8.20 €

1 4 Days textured mattcolza yellow RAL 10212M66574.59.513.518.519326.517.542.545.512200.0853truefalse

8.20 €

1 4 Days textured matttraffic red RAL 30202M66574.59.513.518.519326.517.542.545.512200.0853truefalse

8.20 €

1 4 Days textured mattsignal green RAL 60322M66574.59.513.518.519326.517.542.545.512200.0853truefalse

8.20 €

1 4 Days plastic-coatedblack2M86574.59.513.518.519-6.517.542.545.51220---

8.20 €

1 4 Days textured mattjet black RAL 90052M86574.59.513.518.519326.517.542.545.512200.0821truefalse

8.20 €

1 4 Days textured mattorange RAL 20042M86574.59.513.518.519326.517.542.545.512200.0821truefalse

Tech Support