Clamping levers with push button external thread (K0269) (Part Numbers - CAD Download)

Clamping levers with push button external thread (K0269)
· The KIPP clamping lever represents reliability, stability and versatility

· Makes it easier to clamp devices or machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Push button eases the release and makes handling the lever safer.

· Various colour combinations

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0269.71105X10
K0269.71105X15
K0269.71105X20
K0269.71105X25
K0269.71105X30
K0269.71105X35
K0269.71105X40
K0269.71105X45
K0269.71105X50
K0269.71106X10
K0269.71106X15
K0269.71106X20
K0269.71106X25
K0269.71106X30
K0269.71106X35
K0269.71106X40
K0269.71106X45
K0269.71106X50
K0269.71206X15
K0269.71206X20
K0269.71206X25
K0269.71206X30
K0269.71206X35
K0269.71206X40
K0269.71206X45
K0269.71206X50
K0269.71206X55
K0269.71206X60
K0269.71208X15
K0269.71208X20
K0269.71208X25
K0269.71208X30
K0269.71208X35
K0269.71208X40
K0269.71208X45
K0269.71208X50
K0269.71208X55
K0269.71208X60
K0269.71210X15
K0269.71210X20
K0269.71210X25
K0269.71210X30
K0269.71210X35
K0269.71210X40
K0269.71210X45
K0269.71210X50
K0269.71210X55
K0269.71210X60
K0269.71308X15
K0269.71308X20
K0269.71308X25
K0269.71308X30
K0269.71308X35
K0269.71308X40
K0269.71308X45
K0269.71308X50
K0269.71308X55
K0269.71308X60
K0269.71310X15
K0269.71310X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Main colour Component colour Size X=thread A=Handle length
(mm)
A1
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

4.04 €

1 4 Days 40black grey RAL 7021red RAL 30201M540477.5101314.525.54153033.51016

4.04 €

1 4 Days 40black grey RAL 7021red RAL 30201M540477.5101314.525.54153033.51516

4.04 €

1 4 Days 40black grey RAL 7021red RAL 30201M540477.5101314.525.54153033.52016

4.04 €

1 4 Days 40black grey RAL 7021red RAL 30201M540477.5101314.525.54153033.52516

4.04 €

1 4 Days 40black grey RAL 7021red RAL 30201M540477.5101314.525.54153033.53016

4.51 €

1 4 Days 40black grey RAL 7021red RAL 30201M540477.5101314.525.54153033.53516

4.51 €

1 4 Days 40black grey RAL 7021red RAL 30201M540477.5101314.525.54153033.54016

4.51 €

1 4 Days 40black grey RAL 7021red RAL 30201M540477.5101314.525.54153033.54516

4.51 €

1 4 Days 40black grey RAL 7021red RAL 30201M540477.5101314.525.54153033.55016

4.04 €

1 4 Days 40black grey RAL 7021red RAL 30201M640477.5101314.525.54153033.51016

4.04 €

1 4 Days 40black grey RAL 7021red RAL 30201M640477.5101314.525.54153033.51516

4.04 €

1 4 Days 40black grey RAL 7021red RAL 30201M640477.5101314.525.54153033.52016

4.04 €

1 4 Days 40black grey RAL 7021red RAL 30201M640477.5101314.525.54153033.52516

4.04 €

1 4 Days 40black grey RAL 7021red RAL 30201M640477.5101314.525.54153033.53016

4.51 €

1 4 Days 40black grey RAL 7021red RAL 30201M640477.5101314.525.54153033.53516

4.51 €

1 4 Days 40black grey RAL 7021red RAL 30201M640477.5101314.525.54153033.54016

4.51 €

1 4 Days 40black grey RAL 7021red RAL 30201M640477.5101314.525.54153033.54516

4.51 €

1 4 Days 40black grey RAL 7021red RAL 30201M640477.5101314.525.54153033.55016

4.82 €

1 4 Days 65black grey RAL 7021red RAL 30202M665759.513.51819.529.56.517.541.545.51520

4.82 €

1 4 Days 65black grey RAL 7021red RAL 30202M665759.513.51819.529.56.517.541.545.52020

4.82 €

1 4 Days 65black grey RAL 7021red RAL 30202M665759.513.51819.529.56.517.541.545.52520

4.82 €

1 4 Days 65black grey RAL 7021red RAL 30202M665759.513.51819.529.56.517.541.545.53020

5.23 €

1 4 Days 65black grey RAL 7021red RAL 30202M665759.513.51819.529.56.517.541.545.53520

5.23 €

1 4 Days 65black grey RAL 7021red RAL 30202M665759.513.51819.529.56.517.541.545.54020

5.23 €

1 4 Days 65black grey RAL 7021red RAL 30202M665759.513.51819.529.56.517.541.545.54520

5.23 €

1 4 Days 65black grey RAL 7021red RAL 30202M665759.513.51819.529.56.517.541.545.55020

5.23 €

1 4 Days 65black grey RAL 7021red RAL 30202M665759.513.51819.529.56.517.541.545.55520

5.23 €

1 4 Days 65black grey RAL 7021red RAL 30202M665759.513.51819.529.56.517.541.545.56020

4.82 €

1 4 Days 65black grey RAL 7021red RAL 30202M865759.513.51819.529.56.517.541.545.51520

4.82 €

1 4 Days 65black grey RAL 7021red RAL 30202M865759.513.51819.529.56.517.541.545.52020

4.82 €

1 4 Days 65black grey RAL 7021red RAL 30202M865759.513.51819.529.56.517.541.545.52520

4.82 €

1 4 Days 65black grey RAL 7021red RAL 30202M865759.513.51819.529.56.517.541.545.53020

5.23 €

1 4 Days 65black grey RAL 7021red RAL 30202M865759.513.51819.529.56.517.541.545.53520

5.23 €

1 4 Days 65black grey RAL 7021red RAL 30202M865759.513.51819.529.56.517.541.545.54020

5.23 €

1 4 Days 65black grey RAL 7021red RAL 30202M865759.513.51819.529.56.517.541.545.54520

5.23 €

1 4 Days 65black grey RAL 7021red RAL 30202M865759.513.51819.529.56.517.541.545.55020

5.23 €

1 4 Days 65black grey RAL 7021red RAL 30202M865759.513.51819.529.56.517.541.545.55520

5.23 €

1 4 Days 65black grey RAL 7021red RAL 30202M865759.513.51819.529.56.517.541.545.56020

4.82 €

1 4 Days 65black grey RAL 7021red RAL 30202M1065759.513.51819.529.56.517.541.545.51520

4.82 €

1 4 Days 65black grey RAL 7021red RAL 30202M1065759.513.51819.529.56.517.541.545.52020

4.82 €

1 4 Days 65black grey RAL 7021red RAL 30202M1065759.513.51819.529.56.517.541.545.52520

4.82 €

1 4 Days 65black grey RAL 7021red RAL 30202M1065759.513.51819.529.56.517.541.545.53020

5.23 €

1 4 Days 65black grey RAL 7021red RAL 30202M1065759.513.51819.529.56.517.541.545.53520

5.23 €

1 4 Days 65black grey RAL 7021red RAL 30202M1065759.513.51819.529.56.517.541.545.54020

5.23 €

1 4 Days 65black grey RAL 7021red RAL 30202M1065759.513.51819.529.56.517.541.545.54520

5.23 €

1 4 Days 65black grey RAL 7021red RAL 30202M1065759.513.51819.529.56.517.541.545.55020

5.23 €

1 4 Days 65black grey RAL 7021red RAL 30202M1065759.513.51819.529.56.517.541.545.55520

5.23 €

1 4 Days 65black grey RAL 7021red RAL 30202M1065759.513.51819.529.56.517.541.545.56020

5.88 €

1 4 Days 80black grey RAL 7021red RAL 30203M88091.5111621.52338.5102453.5581522

5.88 €

1 4 Days 80black grey RAL 7021red RAL 30203M88091.5111621.52338.5102453.5582022

5.88 €

1 4 Days 80black grey RAL 7021red RAL 30203M88091.5111621.52338.5102453.5582522

5.88 €

1 4 Days 80black grey RAL 7021red RAL 30203M88091.5111621.52338.5102453.5583022

6.45 €

1 4 Days 80black grey RAL 7021red RAL 30203M88091.5111621.52338.5102453.5583522

6.45 €

1 4 Days 80black grey RAL 7021red RAL 30203M88091.5111621.52338.5102453.5584022

6.45 €

1 4 Days 80black grey RAL 7021red RAL 30203M88091.5111621.52338.5102453.5584522

6.45 €

1 4 Days 80black grey RAL 7021red RAL 30203M88091.5111621.52338.5102453.5585022

6.45 €

1 4 Days 80black grey RAL 7021red RAL 30203M88091.5111621.52338.5102453.5585522

6.45 €

1 4 Days 80black grey RAL 7021red RAL 30203M88091.5111621.52338.5102453.5586022

5.88 €

1 4 Days 80black grey RAL 7021red RAL 30203M108091.5111621.52338.5102453.5581522

5.88 €

1 4 Days 80black grey RAL 7021red RAL 30203M108091.5111621.52338.5102453.5582022

Loading...

Basic information

Main Body Material Other Main material Plastic Component material Steel

Tech Support