Clamping levers with push button external thread, metal parts stainless-steel (K0270)

Clamping levers with push button external thread, metal parts stainless-steel (K0270)
· The KIPP clamping lever represents reliability, stability and versatility

· Makes it easier to clamp devices or machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Push button eases the release and makes handling the lever safer.

· Various colour combinations

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0270.71105X10
K0270.71105X15
K0270.71105X20
K0270.71105X25
K0270.71106X10
K0270.71106X15
K0270.71106X20
K0270.71106X25
K0270.71106X30
K0270.71106X40
K0270.71106X50
K0270.71206X15
K0270.71206X20
K0270.71206X25
K0270.71206X30
K0270.71206X40
K0270.71206X50
K0270.71206X60
K0270.71208X15
K0270.71208X20
K0270.71208X25
K0270.71208X30
K0270.71208X40
K0270.71208X50
K0270.71208X60
K0270.71210X20
K0270.71210X25
K0270.71210X30
K0270.71210X40
K0270.71210X50
K0270.71210X60
K0270.71308X20
K0270.71308X25
K0270.71308X30
K0270.71308X40
K0270.71308X50
K0270.71308X60
K0270.71310X20
K0270.71310X25
K0270.71310X30
K0270.71310X40
K0270.71310X50
K0270.71310X60
K0270.71412X25
K0270.71412X30
K0270.71412X40
K0270.71412X50
K0270.71412X60
K0270.71516X30
K0270.71516X40
K0270.71516X50
K0270.71516X60
K0270.72105X10
K0270.72105X15
K0270.72105X20
K0270.72105X25
K0270.72106X10
K0270.72106X15
K0270.72106X20
K0270.72106X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rotating Radius R
(mm)
Main colour Component colour Size X=thread A
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

6.43 €

1 4 Days 40black grey RAL 7021red RAL 30201M540477.5101314.525.54153033.51016

6.43 €

1 4 Days 40black grey RAL 7021red RAL 30201M540477.5101314.525.54153033.51516

6.43 €

1 4 Days 40black grey RAL 7021red RAL 30201M540477.5101314.525.54153033.52016

6.43 €

1 4 Days 40black grey RAL 7021red RAL 30201M540477.5101314.525.54153033.52516

6.43 €

1 4 Days 40black grey RAL 7021red RAL 30201M640477.5101314.525.54153033.51016

6.43 €

1 4 Days 40black grey RAL 7021red RAL 30201M640477.5101314.525.54153033.51516

6.43 €

1 4 Days 40black grey RAL 7021red RAL 30201M640477.5101314.525.54153033.52016

6.43 €

1 4 Days 40black grey RAL 7021red RAL 30201M640477.5101314.525.54153033.52516

6.43 €

1 4 Days 40black grey RAL 7021red RAL 30201M640477.5101314.525.54153033.53016

6.90 €

1 4 Days 40black grey RAL 7021red RAL 30201M640477.5101314.525.54153033.54016

6.90 €

1 4 Days 40black grey RAL 7021red RAL 30201M640477.5101314.525.54153033.55016

7.72 €

1 4 Days 65black grey RAL 7021red RAL 30202M665759.513.51819.529.56.517.541.545.51520

7.72 €

1 4 Days 65black grey RAL 7021red RAL 30202M665759.513.51819.529.56.517.541.545.52020

7.72 €

1 4 Days 65black grey RAL 7021red RAL 30202M665759.513.51819.529.56.517.541.545.52520

7.72 €

1 4 Days 65black grey RAL 7021red RAL 30202M665759.513.51819.529.56.517.541.545.53020

8.23 €

1 4 Days 65black grey RAL 7021red RAL 30202M665759.513.51819.529.56.517.541.545.54020

8.23 €

1 4 Days 65black grey RAL 7021red RAL 30202M665759.513.51819.529.56.517.541.545.55020

8.23 €

1 4 Days 65black grey RAL 7021red RAL 30202M665759.513.51819.529.56.517.541.545.56020

7.72 €

1 4 Days 65black grey RAL 7021red RAL 30202M865759.513.51819.529.56.517.541.545.51520

7.72 €

1 4 Days 65black grey RAL 7021red RAL 30202M865759.513.51819.529.56.517.541.545.52020

7.72 €

1 4 Days 65black grey RAL 7021red RAL 30202M865759.513.51819.529.56.517.541.545.52520

7.72 €

1 4 Days 65black grey RAL 7021red RAL 30202M865759.513.51819.529.56.517.541.545.53020

8.23 €

1 4 Days 65black grey RAL 7021red RAL 30202M865759.513.51819.529.56.517.541.545.54020

8.23 €

1 4 Days 65black grey RAL 7021red RAL 30202M865759.513.51819.529.56.517.541.545.55020

8.23 €

1 4 Days 65black grey RAL 7021red RAL 30202M865759.513.51819.529.56.517.541.545.56020

7.72 €

1 4 Days 65black grey RAL 7021red RAL 30202M1065759.513.51819.529.56.517.541.545.52020

7.72 €

1 4 Days 65black grey RAL 7021red RAL 30202M1065759.513.51819.529.56.517.541.545.52520

7.72 €

1 4 Days 65black grey RAL 7021red RAL 30202M1065759.513.51819.529.56.517.541.545.53020

8.23 €

1 4 Days 65black grey RAL 7021red RAL 30202M1065759.513.51819.529.56.517.541.545.54020

8.23 €

1 4 Days 65black grey RAL 7021red RAL 30202M1065759.513.51819.529.56.517.541.545.55020

8.23 €

1 4 Days 65black grey RAL 7021red RAL 30202M1065759.513.51819.529.56.517.541.545.56020

9.38 €

1 4 Days 80black grey RAL 7021red RAL 30203M88091.5111621.52338.5102453.5582022

9.38 €

1 4 Days 80black grey RAL 7021red RAL 30203M88091.5111621.52338.5102453.5582522

9.38 €

1 4 Days 80black grey RAL 7021red RAL 30203M88091.5111621.52338.5102453.5583022

10.20 €

1 4 Days 80black grey RAL 7021red RAL 30203M88091.5111621.52338.5102453.5584022

10.20 €

1 4 Days 80black grey RAL 7021red RAL 30203M88091.5111621.52338.5102453.5585022

10.20 €

1 4 Days 80black grey RAL 7021red RAL 30203M88091.5111621.52338.5102453.5586022

9.38 €

1 4 Days 80black grey RAL 7021red RAL 30203M108091.5111621.52338.5102453.5582022

9.38 €

1 4 Days 80black grey RAL 7021red RAL 30203M108091.5111621.52338.5102453.5582522

9.38 €

1 4 Days 80black grey RAL 7021red RAL 30203M108091.5111621.52338.5102453.5583022

10.20 €

1 4 Days 80black grey RAL 7021red RAL 30203M108091.5111621.52338.5102453.5584022

10.20 €

1 4 Days 80black grey RAL 7021red RAL 30203M108091.5111621.52338.5102453.5585022

10.20 €

1 4 Days 80black grey RAL 7021red RAL 30203M108091.5111621.52338.5102453.5586022

13.10 €

1 4 Days 95black grey RAL 7021red RAL 30204M1295109131925.527.544.6102661662524

13.10 €

1 4 Days 95black grey RAL 7021red RAL 30204M1295109131925.527.544.6102661663024

14.90 €

1 4 Days 95black grey RAL 7021red RAL 30204M1295109131925.527.544.6102661664024

14.90 €

1 4 Days 95black grey RAL 7021red RAL 30204M1295109131925.527.544.6102661665024

14.90 €

1 4 Days 95black grey RAL 7021red RAL 30204M1295109131925.527.544.6102661666024

16.18 €

1 4 Days 110black grey RAL 7021red RAL 30205M1611012615.5233032.550.6123372773026

17.63 €

1 4 Days 110black grey RAL 7021red RAL 30205M1611012615.5233032.550.6123372774026

17.63 €

1 4 Days 110black grey RAL 7021red RAL 30205M1611012615.5233032.550.6123372775026

17.63 €

1 4 Days 110black grey RAL 7021red RAL 30205M1611012615.5233032.550.6123372776026

6.43 €

1 4 Days 40orange RAL 2004black grey RAL 70211M540477.5101314.525.54153033.51016

6.43 €

1 4 Days 40orange RAL 2004black grey RAL 70211M540477.5101314.525.54153033.51516

6.43 €

1 4 Days 40orange RAL 2004black grey RAL 70211M540477.5101314.525.54153033.52016

6.43 €

1 4 Days 40orange RAL 2004black grey RAL 70211M540477.5101314.525.54153033.52516

6.43 €

1 4 Days 40orange RAL 2004black grey RAL 70211M640477.5101314.525.54153033.51016

6.43 €

1 4 Days 40orange RAL 2004black grey RAL 70211M640477.5101314.525.54153033.51516

6.43 €

1 4 Days 40orange RAL 2004black grey RAL 70211M640477.5101314.525.54153033.52016

6.43 €

1 4 Days 40orange RAL 2004black grey RAL 70211M640477.5101314.525.54153033.52516

Loading...

Basic information

Main Body Material Other Main material Plastic Component material Stainless steel

Tech Support