Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0270.72106X40
Part Number
|
---|
K0270.72106X40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rotating Radius R (mm) | Main colour | Component colour | Size | X=thread | A (mm) | A1=Handle length (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.90 € | 1 | 4 Days | 40 | orange RAL 2004 | black grey RAL 7021 | 1 | M6 | 40 | 47 | 7.5 | 10 | 13 | 14.5 | 25.5 | 4 | 15 | 30 | 33.5 | 40 | 16 |
Loading...
Main Body Material | Other | Main material | Plastic | Component material | Stainless steel |
---|
This page is Clamping levers with push button external thread, metal parts stainless-steel (K0270), part number K0270.72106X40.
You can find the detail information about specifications and dimensions on part number K0270.72106X40.
Configure
Basic Attributes
Type
Rotating Radius R(mm)
Main colour
Component colour
Size
X=thread
A(mm)
A1=Handle length(mm)
B(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
H3=handle height(mm)
H4(mm)
L=thread length(mm)
No. of teeth
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0270.71105X25 |
K0270.71106X10 |
K0270.71106X15 |
K0270.72106X50 |
K0270.72206X15 |
K0270.72206X20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rotating Radius R (mm) | Main colour | Component colour | Size | X=thread | A (mm) | A1=Handle length (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | No. of teeth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.43 € | 1 | 4 Days | 40 | black grey RAL 7021 | red RAL 3020 | 1 | M5 | 40 | 47 | 7.5 | 10 | 13 | 14.5 | 25.5 | 4 | 15 | 30 | 33.5 | 25 | 16 | ||
6.43 € | 1 | 4 Days | 40 | black grey RAL 7021 | red RAL 3020 | 1 | M6 | 40 | 47 | 7.5 | 10 | 13 | 14.5 | 25.5 | 4 | 15 | 30 | 33.5 | 10 | 16 | ||
6.43 € | 1 | 4 Days | 40 | black grey RAL 7021 | red RAL 3020 | 1 | M6 | 40 | 47 | 7.5 | 10 | 13 | 14.5 | 25.5 | 4 | 15 | 30 | 33.5 | 15 | 16 | ||
6.90 € | 1 | 4 Days | 40 | orange RAL 2004 | black grey RAL 7021 | 1 | M6 | 40 | 47 | 7.5 | 10 | 13 | 14.5 | 25.5 | 4 | 15 | 30 | 33.5 | 50 | 16 | ||
7.72 € | 1 | 4 Days | 65 | orange RAL 2004 | black grey RAL 7021 | 2 | M6 | 65 | 75 | 9.5 | 13.5 | 18 | 19.5 | 29.5 | 6.5 | 17.5 | 41.5 | 45.5 | 15 | 20 | ||
7.72 € | 1 | 4 Days | 65 | orange RAL 2004 | black grey RAL 7021 | 2 | M6 | 65 | 75 | 9.5 | 13.5 | 18 | 19.5 | 29.5 | 6.5 | 17.5 | 41.5 | 45.5 | 20 | 20 |