Clamping levers zinc with external thread, steel parts trivalent blue passivated (K1659)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1659.0041X10
K1659.0041X15
K1659.0041X20
K1659.0041X25
K1659.0041X30
K1659.0041X35
K1659.0041X40
K1659.0041X45
K1659.0041X50
K1659.0042X10
K1659.0042X15
K1659.0042X20
K1659.0042X25
K1659.0042X30
K1659.0042X35
K1659.0042X40
K1659.0042X45
K1659.0042X50
K1659.0043X10
K1659.0043X15
K1659.0043X20
K1659.0043X25
K1659.0043X30
K1659.0043X35
K1659.0043X40
K1659.0043X45
K1659.0043X50
K1659.0046X10
K1659.0046X15
K1659.0046X20
K1659.0046X25
K1659.0046X30
K1659.0046X35
K1659.0046X40
K1659.0046X45
K1659.0046X50
K1659.0051X10
K1659.0051X15
K1659.0051X20
K1659.0051X25
K1659.0051X30
K1659.0051X35
K1659.0051X40
K1659.0051X45
K1659.0051X50
K1659.0052X10
K1659.0052X15
K1659.0052X20
K1659.0052X25
K1659.0052X30
K1659.0052X35
K1659.0052X40
K1659.0052X45
K1659.0052X50
K1659.0053X10
K1659.0053X15
K1659.0053X20
K1659.0053X25
K1659.0053X30
K1659.0053X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rotating Radius R
(mm)
Main material Surface finish body Main colour Component material Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

5.32 €

1 4 Days 30zincplastic-coatedblacksteel0M4-37710131424.5414.530331016

5.32 €

1 4 Days 30Zincplastic-coatedblackSteel0M43037710131424.5414.530331516

5.32 €

1 4 Days 30zincplastic-coatedblacksteel0M4-37710131424.5414.530332016

5.32 €

1 4 Days 30zincplastic-coatedblacksteel0M4-37710131424.5414.530332516

5.32 €

1 4 Days 30zincplastic-coatedblacksteel0M4-37710131424.5414.530333016

5.81 €

1 4 Days 30zincplastic-coatedblacksteel0M4-37710131424.5414.530333516

5.81 €

1 4 Days 30zincplastic-coatedblacksteel0M4-37710131424.5414.530334016

5.81 €

1 4 Days 30zincplastic-coatedblacksteel0M4-37710131424.5414.530334516

5.81 €

1 4 Days 30zincplastic-coatedblacksteel0M4-37710131424.5414.530335016

5.32 €

1 4 Days 30zincplastic-coatedorange RAL 2004steel0M4-37710131424.5414.530331016

5.32 €

1 4 Days 30Zincplastic-coatedorange RAL 2004Steel0M43037710131424.5414.530331516

5.32 €

1 4 Days 30zincplastic-coatedorange RAL 2004steel0M4-37710131424.5414.530332016

5.32 €

1 4 Days 30zincplastic-coatedorange RAL 2004steel0M4-37710131424.5414.530332516

5.32 €

1 4 Days 30zincplastic-coatedorange RAL 2004steel0M4-37710131424.5414.530333016

5.81 €

1 4 Days 30zincplastic-coatedorange RAL 2004steel0M4-37710131424.5414.530333516

5.81 €

1 4 Days 30zincplastic-coatedorange RAL 2004steel0M4-37710131424.5414.530334016

5.81 €

1 4 Days 30zincplastic-coatedorange RAL 2004steel0M4-37710131424.5414.530334516

5.81 €

1 4 Days 30zincplastic-coatedorange RAL 2004steel0M4-37710131424.5414.530335016

5.32 €

1 4 Days 30zincplastic-coatedsilver metallicsteel0M4-37710131424.5414.530331016

5.32 €

1 4 Days 30Zincplastic-coatedsilver metallicSteel0M43037710131424.5414.530331516

5.32 €

1 4 Days 30zincplastic-coatedsilver metallicsteel0M4-37710131424.5414.530332016

5.32 €

1 4 Days 30zincplastic-coatedsilver metallicsteel0M4-37710131424.5414.530332516

5.32 €

1 4 Days 30zincplastic-coatedsilver metallicsteel0M4-37710131424.5414.530333016

5.81 €

1 4 Days 30zincplastic-coatedsilver metallicsteel0M4-37710131424.5414.530333516

5.81 €

1 4 Days 30zincplastic-coatedsilver metallicsteel0M4-37710131424.5414.530334016

5.81 €

1 4 Days 30zincplastic-coatedsilver metallicsteel0M4-37710131424.5414.530334516

5.81 €

1 4 Days 30zincplastic-coatedsilver metallicsteel0M4-37710131424.5414.530335016

6.93 €

1 4 Days 30zinchigh-gloss chromedsilversteel0M4-37710131424.5414.530331016

6.93 €

1 4 Days 30Zinchigh-gloss chromedsilverSteel0M43037710131424.5414.530331516

6.93 €

1 4 Days 30zinchigh-gloss chromedsilversteel0M4-37710131424.5414.530332016

6.93 €

1 4 Days 30zinchigh-gloss chromedsilversteel0M4-37710131424.5414.530332516

6.93 €

1 4 Days 30zinchigh-gloss chromedsilversteel0M4-37710131424.5414.530333016

7.56 €

1 4 Days 30zinchigh-gloss chromedsilversteel0M4-37710131424.5414.530333516

7.56 €

1 4 Days 30zinchigh-gloss chromedsilversteel0M4-37710131424.5414.530334016

7.56 €

1 4 Days 30zinchigh-gloss chromedsilversteel0M4-37710131424.5414.530334516

7.56 €

1 4 Days 30zinchigh-gloss chromedsilversteel0M4-37710131424.5414.530335016

5.32 €

1 4 Days 30Zincplastic-coatedblackSteel0M53037710131424.5414.530331016

5.32 €

1 4 Days 30zincplastic-coatedblacksteel0M5-37710131424.5414.530331516

5.32 €

1 4 Days 30zincplastic-coatedblacksteel0M5-37710131424.5414.530332016

5.32 €

1 4 Days 30zincplastic-coatedblacksteel0M5-37710131424.5414.530332516

5.32 €

1 4 Days 30zincplastic-coatedblacksteel0M5-37710131424.5414.530333016

5.81 €

1 4 Days 30zincplastic-coatedblacksteel0M5-37710131424.5414.530333516

5.81 €

1 4 Days 30zincplastic-coatedblacksteel0M5-37710131424.5414.530334016

5.81 €

1 4 Days 30zincplastic-coatedblacksteel0M5-37710131424.5414.530334516

5.81 €

1 4 Days 30zincplastic-coatedblacksteel0M5-37710131424.5414.530335016

5.32 €

1 4 Days 30Zincplastic-coatedorange RAL 2004Steel0M53037710131424.5414.530331016

5.32 €

1 4 Days 30zincplastic-coatedorange RAL 2004steel0M5-37710131424.5414.530331516

5.32 €

1 4 Days 30zincplastic-coatedorange RAL 2004steel0M5-37710131424.5414.530332016

5.32 €

1 4 Days 30zincplastic-coatedorange RAL 2004steel0M5-37710131424.5414.530332516

5.32 €

1 4 Days 30zincplastic-coatedorange RAL 2004steel0M5-37710131424.5414.530333016

5.81 €

1 4 Days 30zincplastic-coatedorange RAL 2004steel0M5-37710131424.5414.530333516

5.81 €

1 4 Days 30zincplastic-coatedorange RAL 2004steel0M5-37710131424.5414.530334016

5.81 €

1 4 Days 30zincplastic-coatedorange RAL 2004steel0M5-37710131424.5414.530334516

5.81 €

1 4 Days 30zincplastic-coatedorange RAL 2004steel0M5-37710131424.5414.530335016

5.32 €

1 4 Days 30Zincplastic-coatedsilver metallicSteel0M53037710131424.5414.530331016

5.32 €

1 4 Days 30zincplastic-coatedsilver metallicsteel0M5-37710131424.5414.530331516

5.32 €

1 4 Days 30zincplastic-coatedsilver metallicsteel0M5-37710131424.5414.530332016

5.32 €

1 4 Days 30zincplastic-coatedsilver metallicsteel0M5-37710131424.5414.530332516

5.32 €

1 4 Days 30zincplastic-coatedsilver metallicsteel0M5-37710131424.5414.530333016

5.81 €

1 4 Days 30zincplastic-coatedsilver metallicsteel0M5-37710131424.5414.530333516

Loading...

Basic information

Main Body Material Other Surface finish component blue-passivated

Tech Support