Clamping levers zinc with internal thread, steel parts trivalent blue passivated (K1659) (K1659.0032)

Clamping levers zinc with internal thread, steel parts trivalent blue passivated (K1659) K1659.0032

Product Details:

Manufacturer part number: K1659.0032

Brand: KIPP

Price: 4.99

Delivery time: 4 Days


Technical Data:

A=Handle length: 30 mm

Main material: zinc

Surface finish body: plastic-coated

Main colour: orange RAL 2004

Component material: steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1659.0032

Part Number
K1659.0032
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Main material Surface finish body Main colour Component material Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

4.99 €

1 4 Days 30zincplastic-coatedorange RAL 2004steel0M3-37710131424.5414.53033916

Loading...

  1. 1

Basic information

Main Body Material Other Surface finish component blue-passivated

This page is Clamping levers zinc with internal thread, steel parts trivalent blue passivated (K1659), part number K1659.0032.
You can find the detail information about specifications and dimensions on part number K1659.0032.

Variation of this product

Part Number
K1659.0031
K1659.0033
K1659.0036
K1659.0041
K1659.0042
K1659.0043
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Handle length
(mm)
Main material Surface finish body Main colour Component material Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

4.99 €

1 4 Days 30zincplastic-coatedblacksteel0M3-37710131424.5414.53033916

4.99 €

1 4 Days 30zincplastic-coatedsilver metallicsteel0M3-37710131424.5414.53033916

6.52 €

1 4 Days 30zinchigh-gloss chromedsilversteel0M3-37710131424.5414.53033916

4.99 €

1 4 Days 30zincplastic-coatedblacksteel0M4-37710131424.5414.53033916

4.99 €

1 4 Days 30zincplastic-coatedorange RAL 2004steel0M4-37710131424.5414.53033916

4.99 €

1 4 Days 30zincplastic-coatedsilver metallicsteel0M4-37710131424.5414.53033916

Tech Support