Clamping levers, flat external thread, steel parts stainless steel (K0738)

Clamping levers, flat external thread, steel parts stainless steel (K0738)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Flat handle for tight spots

· Flat design offers additional safety advantages

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0738.2061X15
K0738.2061X20
K0738.2061X25
K0738.2061X30
K0738.2061X40
K0738.2061X50
K0738.2061X60
K0738.2062X15
K0738.2062X20
K0738.2062X25
K0738.2062X30
K0738.2062X40
K0738.2062X50
K0738.2062X60
K0738.2081X15
K0738.2081X20
K0738.2081X25
K0738.2081X30
K0738.2081X40
K0738.2081X50
K0738.2081X60
K0738.2082X15
K0738.2082X20
K0738.2082X25
K0738.2082X30
K0738.2082X40
K0738.2082X50
K0738.2082X60
K0738.2101X20
K0738.2101X25
K0738.2101X30
K0738.2101X40
K0738.2101X50
K0738.2101X60
K0738.2102X20
K0738.2102X25
K0738.2102X30
K0738.2102X40
K0738.2102X50
K0738.2102X60
K0738.3081X20
K0738.3081X25
K0738.3081X30
K0738.3081X40
K0738.3081X50
K0738.3081X60
K0738.3082X20
K0738.3082X25
K0738.3082X30
K0738.3082X40
K0738.3082X50
K0738.3082X60
K0738.3101X20
K0738.3101X25
K0738.3101X30
K0738.3101X40
K0738.3101X50
K0738.3101X60
K0738.3102X20
K0738.3102X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rotating Radius R
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

10.27 €

1 4 Days 65black2M66574.510.113.518.519.128.56.517.829.232.21520

10.27 €

1 4 Days 65black2M66574.510.113.518.519.128.56.517.829.232.22020

10.27 €

1 4 Days 65black2M66574.510.113.518.519.128.56.517.829.232.22520

10.27 €

1 4 Days 65black2M66574.510.113.518.519.128.56.517.829.232.23020

11.05 €

1 4 Days 65black2M66574.510.113.518.519.128.56.517.829.232.24020

11.05 €

1 4 Days 65black2M66574.510.113.518.519.128.56.517.829.232.25020

11.05 €

1 4 Days 65black2M66574.510.113.518.519.128.56.517.829.232.26020

10.27 €

1 4 Days 65orange RAL 20042M66574.510.113.518.519.128.56.517.829.232.21520

10.27 €

1 4 Days 65orange RAL 20042M66574.510.113.518.519.128.56.517.829.232.22020

10.27 €

1 4 Days 65orange RAL 20042M66574.510.113.518.519.128.56.517.829.232.22520

10.27 €

1 4 Days 65orange RAL 20042M66574.510.113.518.519.128.56.517.829.232.23020

11.05 €

1 4 Days 65orange RAL 20042M66574.510.113.518.519.128.56.517.829.232.24020

11.05 €

1 4 Days 65orange RAL 20042M66574.510.113.518.519.128.56.517.829.232.25020

11.05 €

1 4 Days 65orange RAL 20042M66574.510.113.518.519.128.56.517.829.232.26020

10.27 €

1 4 Days 65black2M86574.510.113.518.519.128.56.517.829.232.21520

10.27 €

1 4 Days 65black2M86574.510.113.518.519.128.56.517.829.232.22020

10.27 €

1 4 Days 65black2M86574.510.113.518.519.128.56.517.829.232.22520

10.27 €

1 4 Days 65black2M86574.510.113.518.519.128.56.517.829.232.23020

11.05 €

1 4 Days 65black2M86574.510.113.518.519.128.56.517.829.232.24020

11.05 €

1 4 Days 65black2M86574.510.113.518.519.128.56.517.829.232.25020

11.05 €

1 4 Days 65black2M86574.510.113.518.519.128.56.517.829.232.26020

10.27 €

1 4 Days 65orange RAL 20042M86574.510.113.518.519.128.56.517.829.232.21520

10.27 €

1 4 Days 65orange RAL 20042M86574.510.113.518.519.128.56.517.829.232.22020

10.27 €

1 4 Days 65orange RAL 20042M86574.510.113.518.519.128.56.517.829.232.22520

10.27 €

1 4 Days 65orange RAL 20042M86574.510.113.518.519.128.56.517.829.232.23020

11.05 €

1 4 Days 65orange RAL 20042M86574.510.113.518.519.128.56.517.829.232.24020

11.05 €

1 4 Days 65orange RAL 20042M86574.510.113.518.519.128.56.517.829.232.25020

11.05 €

1 4 Days 65orange RAL 20042M86574.510.113.518.519.128.56.517.829.232.26020

10.27 €

1 4 Days 65black2M106574.510.113.518.519.128.56.517.829.232.22020

10.27 €

1 4 Days 65black2M106574.510.113.518.519.128.56.517.829.232.22520

10.27 €

1 4 Days 65black2M106574.510.113.518.519.128.56.517.829.232.23020

11.05 €

1 4 Days 65black2M106574.510.113.518.519.128.56.517.829.232.24020

11.05 €

1 4 Days 65black2M106574.510.113.518.519.128.56.517.829.232.25020

11.05 €

1 4 Days 65black2M106574.510.113.518.519.128.56.517.829.232.26020

10.27 €

1 4 Days 65orange RAL 20042M106574.510.113.518.519.128.56.517.829.232.22020

10.27 €

1 4 Days 65orange RAL 20042M106574.510.113.518.519.128.56.517.829.232.22520

10.27 €

1 4 Days 65orange RAL 20042M106574.510.113.518.519.128.56.517.829.232.23020

11.05 €

1 4 Days 65orange RAL 20042M106574.510.113.518.519.128.56.517.829.232.24020

11.05 €

1 4 Days 65orange RAL 20042M106574.510.113.518.519.128.56.517.829.232.25020

11.05 €

1 4 Days 65orange RAL 20042M106574.510.113.518.519.128.56.517.829.232.26020

11.79 €

1 4 Days 80black3M8809111.71621.222371023.838422022

11.79 €

1 4 Days 80black3M8809111.71621.222371023.838422522

11.79 €

1 4 Days 80black3M8809111.71621.222371023.838423022

12.58 €

1 4 Days 80black3M8809111.71621.222371023.838424022

12.58 €

1 4 Days 80black3M8809111.71621.222371023.838425022

12.58 €

1 4 Days 80black3M8809111.71621.222371023.838426022

11.79 €

1 4 Days 80orange RAL 20043M8809111.71621.222371023.838422022

11.79 €

1 4 Days 80orange RAL 20043M8809111.71621.222371023.838422522

11.79 €

1 4 Days 80orange RAL 20043M8809111.71621.222371023.838423022

12.58 €

1 4 Days 80orange RAL 20043M8809111.71621.222371023.838424022

12.58 €

1 4 Days 80orange RAL 20043M8809111.71621.222371023.838425022

12.58 €

1 4 Days 80orange RAL 20043M8809111.71621.222371023.838426022

11.79 €

1 4 Days 80black3M10809111.71621.222371023.838422022

11.79 €

1 4 Days 80black3M10809111.71621.222371023.838422522

11.79 €

1 4 Days 80black3M10809111.71621.222371023.838423022

12.58 €

1 4 Days 80black3M10809111.71621.222371023.838424022

12.58 €

1 4 Days 80black3M10809111.71621.222371023.838425022

12.58 €

1 4 Days 80black3M10809111.71621.222371023.838426022

11.79 €

1 4 Days 80orange RAL 20043M10809111.71621.222371023.838422022

11.79 €

1 4 Days 80orange RAL 20043M10809111.71621.222371023.838422522

Loading...

Basic information

Main Body Material Other Main material Zinc Surface finish body plastic-coated
Component material Stainless steel Surface finish component bright

Tech Support