Clamping levers, flat internal thread, steel parts stainless steel (K0738) (K0738.2081)

Clamping levers, flat internal thread, steel parts stainless steel (K0738) K0738.2081

Product Details:

Manufacturer part number: K0738.2081

Brand: KIPP

Price: 9.74

Delivery time: 4 Days


Technical Data:

Surface finish body: plastic-coated

Main colour: black

Size: 2

X=thread: M8

A=Handle length: 65 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0738.2081

Part Number
K0738.2081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish body Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth Weight
(kg)
RoHS PL Edelstahl

9.74 €

1 4 Days plastic-coatedblack2M86574.510.113.518.519.128.56.517.829.232.21220---

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Component material Stainless steel
Surface finish component bright Item Clamping Lever Thread type internal thread
Version 1 flat

This page is Clamping levers, flat internal thread, steel parts stainless steel (K0738), part number K0738.2081.
You can find the detail information about specifications and dimensions on part number K0738.2081.

Variation of this product

Part Number
K0738.206182
K0738.206184
K0738.2062
K0738.208181
K0738.208182
K0738.208184
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Surface finish body Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth Weight
(kg)
RoHS PL Edelstahl

9.74 €

1 4 Days textured mattorange RAL 20042M66574.510.113.518.519.128.56.517.829.232.212200.0820truefalse

9.74 €

1 4 Days textured matttraffic red RAL 30202M66574.510.113.518.519.128.56.517.829.232.212200.0820truefalse

9.74 €

1 4 Days plastic-coatedorange RAL 20042M66574.510.113.518.519.128.56.517.829.232.21220---

9.74 €

1 4 Days textured mattjet black RAL 90052M86574.510.113.518.519.128.56.517.829.232.212200.0790truefalse

9.74 €

1 4 Days textured mattorange RAL 20042M86574.510.113.518.519.128.56.517.829.232.212200.0790truefalse

9.74 €

1 4 Days textured matttraffic red RAL 30202M86574.510.113.518.519.128.56.517.829.232.212200.0790truefalse

Tech Support