Eccentric clamp module Form E (K0754) (Part Numbers - CAD Download)

Eccentric clamp module Form E (K0754)
· Application sectors: machine construction, toolmaking, fixture construction

· No additional tools required

· Compatible with all conventional aluminium profile systems and T-slot tables

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0754.41150706
K0754.41200908
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
L=Handle length
(mm)
suitable for slot width
(mm)
Clamping force F
(kN)
Hand force FH
(N)

32.94 €

1 4 Days M15X125391473561.590

37.86 €

1 4 Days M20X132501895282.5100

Loading...

  1. 1

Basic information

Main Body Material Steel Surface finish body black oxidised Main colour black
Component material Aluminium Surface finish component powder-coated Component colour black
Form E

Tech Support