Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0175.105X20 |
K0175.106X20 |
K0175.208X15 |
K0175.208X20 |
K0175.208X30 |
K0175.310X30 |
K0175.412X30 |
K0175.516X40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rotating Radius R (mm) | Size | X=thread | A (mm) | A1=Handle length (mm) | B (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H3=handle height (mm) | L=thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.16 € | 1 | 4 Days | 40 | 1 | M5 | 40 | 47 | 8 | 13.8 | 14 | 17 | 11 | 27 | 20 | ||
3.16 € | 1 | 4 Days | 40 | 1 | M6 | 40 | 47 | 8 | 13.8 | 14 | 17 | 11 | 27 | 20 | ||
3.66 € | 1 | 4 Days | 65 | 2 | M8 | 65 | 75 | 9 | 18.3 | 18.5 | 18 | 11 | 36.5 | 15 | ||
3.66 € | 1 | 4 Days | 65 | 2 | M8 | 65 | 75 | 9 | 18.3 | 18.5 | 18 | 11 | 36.5 | 20 | ||
3.66 € | 1 | 4 Days | 65 | 2 | M8 | 65 | 75 | 9 | 18.3 | 18.5 | 18 | 11 | 36.5 | 30 | ||
4.80 € | 1 | 4 Days | 80 | 3 | M10 | 80 | 91 | 11 | 21.8 | 22 | 22 | 14 | 45 | 30 | ||
6.34 € | 1 | 4 Days | 95 | 4 | M12 | 95 | 108 | 13 | 25.8 | 26 | 26 | 17 | 54 | 30 | ||
8.69 € | 1 | 4 Days | 110 | 5 | M16 | 110 | 126 | 16 | 30.8 | 31 | 31 | 21 | 63 | 40 |
Loading...
Main Body Material | Other | Main material | Plastic | Component material | Steel |
---|
Configure
Basic Attributes
Rotating Radius R(mm)
Size
X=thread
A(mm)
A1=Handle length(mm)
B(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H3=handle height(mm)
L=thread length(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes