Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0175.412X30
Part Number
|
---|
K0175.412X30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rotating Radius R (mm) | Size | X=thread | A (mm) | A1=Handle length (mm) | B (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H3=handle height (mm) | L=thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.34 € | 1 | 4 Days | 95 | 4 | M12 | 95 | 108 | 13 | 25.8 | 26 | 26 | 17 | 54 | 30 |
Loading...
Main Body Material | Other | Main material | Plastic | Component material | Steel |
---|
This page is Non-adjustable clamp levers with external thread (K0175), part number K0175.412X30.
You can find the detail information about specifications and dimensions on part number K0175.412X30.
Configure
Basic Attributes
Type
Rotating Radius R(mm)
Size
X=thread
A(mm)
A1=Handle length(mm)
B(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H3=handle height(mm)
L=thread length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0175.106X20 |
K0175.208X15 |
K0175.208X20 |
K0175.208X30 |
K0175.310X30 |
K0175.516X40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rotating Radius R (mm) | Size | X=thread | A (mm) | A1=Handle length (mm) | B (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H3=handle height (mm) | L=thread length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.16 € | 1 | 4 Days | 40 | 1 | M6 | 40 | 47 | 8 | 13.8 | 14 | 17 | 11 | 27 | 20 | ||
3.66 € | 1 | 4 Days | 65 | 2 | M8 | 65 | 75 | 9 | 18.3 | 18.5 | 18 | 11 | 36.5 | 15 | ||
3.66 € | 1 | 4 Days | 65 | 2 | M8 | 65 | 75 | 9 | 18.3 | 18.5 | 18 | 11 | 36.5 | 20 | ||
3.66 € | 1 | 4 Days | 65 | 2 | M8 | 65 | 75 | 9 | 18.3 | 18.5 | 18 | 11 | 36.5 | 30 | ||
4.80 € | 1 | 4 Days | 80 | 3 | M10 | 80 | 91 | 11 | 21.8 | 22 | 22 | 14 | 45 | 30 | ||
8.69 € | 1 | 4 Days | 110 | 5 | M16 | 110 | 126 | 16 | 30.8 | 31 | 31 | 21 | 63 | 40 |