Non-adjustable clamp levers with internal thread (K0175) (K0175.516000)

Non-adjustable clamp levers with internal thread (K0175) K0175.516000

Product Details:

Manufacturer part number: K0175.516000

Brand: KIPP

Price: 7.41

Delivery time: 4 Days


Technical Data:

A=Handle length: 110 mm

Size: 5

X=thread: M16

A: 110 mm

A1=Handle length: 126 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0175.516000

Part Number
K0175.516000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Size X=thread A
(mm)
A1=Handle length
(mm)
B
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H3=handle height
(mm)
T=thread depth
(mm)

7.41 €

1 4 Days 1105M161101261630.83131216318

Loading...

  1. 1

Basic information

Main Body Material Other Main material Plastic Component material Steel

This page is Non-adjustable clamp levers with internal thread (K0175), part number K0175.516000.
You can find the detail information about specifications and dimensions on part number K0175.516000.

Variation of this product

Part Number
K0175.104000
K0175.105000
K0175.106000
K0175.208000
K0175.310000
K0175.412000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Handle length
(mm)
Size X=thread A
(mm)
A1=Handle length
(mm)
B
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H3=handle height
(mm)
T=thread depth
(mm)

2.68 €

1 4 Days 401M44047813.81417112710

2.68 €

1 4 Days 401M54047813.81417112710

2.68 €

1 4 Days 401M64047813.81417112710

3.04 €

1 4 Days 652M86575918.318.5181136.514

3.93 €

1 4 Days 803M1080911121.82222144514

5.49 €

1 4 Days 954M12951081325.82626175418

Tech Support