Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0175.106001 |
K0175.208001 |
K0175.310001 |
K0175.412001 |
K0175.516001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rotating Radius R (mm) | Size | X=bore (mm) | T1 (mm) | A (mm) | A1=Handle length (mm) | B (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H3=handle height (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.68 € | 1 | 4 Days | 40 | 1 | 6 | 10 | 40 | 47 | 8 | 13.8 | 14 | 17 | 11 | 27 | ||
3.04 € | 1 | 4 Days | 65 | 2 | 8 | 14 | 65 | 75 | 9 | 18.3 | 18.5 | 18 | 11 | 36.5 | ||
3.93 € | 1 | 4 Days | 80 | 3 | 10 | 14 | 80 | 91 | 11 | 21.8 | 22 | 22 | 14 | 45 | ||
5.49 € | 1 | 4 Days | 95 | 4 | 12 | 18 | 95 | 108 | 13 | 25.8 | 26 | 26 | 17 | 54 | ||
7.41 € | 1 | 4 Days | 110 | 5 | 16 | 18 | 110 | 126 | 16 | 30.8 | 31 | 31 | 21 | 63 |
Loading...
Main Body Material | Other | Main material | Plastic | Component material | Steel |
---|
Configure
Basic Attributes
Rotating Radius R(mm)
Size
X=bore(mm)
T1(mm)
A(mm)
A1=Handle length(mm)
B(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H3=handle height(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes