Ratchet levers with internal thread (K0128) (K0128.312)

Ratchet levers with internal thread (K0128) K0128.312

Product Details:

Manufacturer part number: K0128.312

Brand: KIPP

Price: 82.78

Delivery time: 4 Days


Technical Data:

Rotating Radius R: 150 mm

Size: 1

X=thread: M12

A=Handle length: 150 mm

A1: 168 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0128.312

Part Number
K0128.312
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rotating Radius R
(mm)
Size X=thread A=Handle length
(mm)
A1
(mm)
A2
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
No. of index slots

82.78 €

1 4 Days 1501M12150168482233172236314.515.537

Loading...

  1. 1

Basic information

Main Body Material Other Main material High carbon steel Surface finish body black oxidised
Component material Steel Form

This page is Ratchet levers with internal thread (K0128), part number K0128.312.
You can find the detail information about specifications and dimensions on part number K0128.312.

Variation of this product

Part Number
K0128.310
K0128.314
K0128.316
K0128.318
K0128.320
K0128.322
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rotating Radius R
(mm)
Size X=thread A=Handle length
(mm)
A1
(mm)
A2
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
No. of index slots

82.78 €

1 4 Days 1501M10150168482233172236314.515.537

99.00 €

1 4 Days 1802M14180201.55427382026433861948

99.00 €

1 4 Days 1802M16180201.55427382026433861948

127.32 €

1 4 Days 2303M18230255.57035452430514262148

127.32 €

1 4 Days 2303M20230255.57035452430514262148

174.13 €

1 4 Days 3004M22300330.580425628356147623.549

Tech Support