Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0128.416
Part Number
|
---|
K0128.416 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Handle length (mm) | Size | X=bore (mm) | A=Handle length (mm) | A1 (mm) | A2 (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | D4 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | No. of index slots | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
125.51 € | 1 | 4 Days | 180 | 2 | 16 | 180 | 201.5 | 54 | 27 | 38 | 20 | 26 | 43 | 38 | 6 | 19 | 4 | 8 |
Loading...
Main Body Material | Other | Main material | High carbon steel | Surface finish body | black oxidised |
---|---|---|---|---|---|
Component material | Steel | Form | 0° |
This page is Ratchet levers with reamed hole (K0128), part number K0128.416.
You can find the detail information about specifications and dimensions on part number K0128.416.
Configure
Basic Attributes
Type
A=Handle length(mm)
Size
X=bore(mm)
A=Handle length(mm)
A1(mm)
A2(mm)
D(mm)
D1(mm)
D2(mm)
D3(mm)
D4(mm)
H(mm)
H1(mm)
H2(mm)
H3(mm)
No. of index slots
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0128.412 |
K0128.414 |
K0128.415 |
K0128.418 |
K0128.420 |
K0128.422 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Handle length (mm) | Size | X=bore (mm) | A=Handle length (mm) | A1 (mm) | A2 (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | D4 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | No. of index slots |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
105.20 € | 1 | 4 Days | 150 | 1 | 12 | 150 | 168 | 48 | 22 | 33 | 17 | 22 | 36 | 31 | 4.5 | 15.5 | 3 | 7 | ||
125.51 € | 1 | 4 Days | 180 | 2 | 14 | 180 | 201.5 | 54 | 27 | 38 | 20 | 26 | 43 | 38 | 6 | 19 | 4 | 8 | ||
125.51 € | 1 | 4 Days | 180 | 2 | 15 | 180 | 201.5 | 54 | 27 | 38 | 20 | 26 | 43 | 38 | 6 | 19 | 4 | 8 | ||
167.97 € | 1 | 4 Days | 230 | 3 | 18 | 230 | 255.5 | 70 | 35 | 45 | 24 | 30 | 51 | 42 | 6 | 21 | 4 | 8 | ||
167.97 € | 1 | 4 Days | 230 | 3 | 20 | 230 | 255.5 | 70 | 35 | 45 | 24 | 30 | 51 | 42 | 6 | 21 | 4 | 8 | ||
228.94 € | 1 | 4 Days | 300 | 4 | 22 | 300 | 330.5 | 80 | 42 | 56 | 28 | 35 | 61 | 47 | 6 | 23.5 | 4 | 9 |