Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0128.517
Part Number
|
---|
K0128.517 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rotating Radius R (mm) | Size | A=Handle length (mm) | A1 (mm) | A2 (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | D4 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | SW=key width (mm) | No. of index slots | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
154.70 € | 1 | 4 Days | 230 | 3 | 230 | 255.5 | 70 | 35 | 45 | 24 | 30 | 51 | 42 | 6 | 21 | 4 | 17 | 8 |
Loading...
Main Body Material | Other | Main material | High carbon steel | Surface finish body | black oxidised |
---|---|---|---|---|---|
Component material | Steel | Form | 0° |
This page is Ratchet levers with square socket (K0128), part number K0128.517.
You can find the detail information about specifications and dimensions on part number K0128.517.
Configure
Basic Attributes
Type
Rotating Radius R(mm)
Size
A=Handle length(mm)
A1(mm)
A2(mm)
D(mm)
D1(mm)
D2(mm)
D3(mm)
D4(mm)
H(mm)
H1(mm)
H2(mm)
H3(mm)
SW=key width(mm)
No. of index slots
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0128.512 |
K0128.513 |
K0128.514 |
K0128.519 |
K0128.520 |
K0128.522 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rotating Radius R (mm) | Size | A=Handle length (mm) | A1 (mm) | A2 (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | D4 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | SW=key width (mm) | No. of index slots |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
97.23 € | 1 | 4 Days | 150 | 1 | 150 | 168 | 48 | 22 | 33 | 17 | 22 | 36 | 31 | 4.5 | 15.5 | 3 | 12 | 7 | ||
114.91 € | 1 | 4 Days | 180 | 2 | 180 | 201.5 | 54 | 27 | 38 | 20 | 26 | 43 | 38 | 6 | 19 | 4 | 13 | 8 | ||
114.91 € | 1 | 4 Days | 180 | 2 | 180 | 201.5 | 54 | 27 | 38 | 20 | 26 | 43 | 38 | 6 | 19 | 4 | 14 | 8 | ||
213.03 € | 1 | 4 Days | 300 | 4 | 300 | 330.5 | 80 | 42 | 56 | 28 | 35 | 61 | 47 | 6 | 23.5 | 4 | 19 | 9 | ||
213.03 € | 1 | 4 Days | 300 | 4 | 300 | 330.5 | 80 | 42 | 56 | 28 | 35 | 61 | 47 | 6 | 23.5 | 4 | 20 | 9 | ||
213.03 € | 1 | 4 Days | 300 | 4 | 300 | 330.5 | 80 | 42 | 56 | 28 | 35 | 61 | 47 | 6 | 23.5 | 4 | 22 | 9 |