Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0129.2101X40
Part Number
|
---|
K0129.2101X40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rotating Radius R (mm) | Size | X=thread | A=Handle length (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | H2 (mm) | H3 (mm) | L=thread length (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.32 € | 1 | 4 Days | 131 | 2 | M10 | 131 | 19 | 41 | 30 | 12 | 22 | 13.5 | 26 | 40 | 30 |
Loading...
Main Body Material | Stainless Steel | Steel code | 1.4305 | Surface finish body | bright |
---|---|---|---|---|---|
Component material | Plastic | Form | 0° | H1(mm) | 2 |
This page is Tension levers flat external thread stainless steel, 0° (K0129), part number K0129.2101X40.
You can find the detail information about specifications and dimensions on part number K0129.2101X40.
Configure
Basic Attributes
Type
Rotating Radius R(mm)
Size
X=thread
A=Handle length(mm)
D(mm)
D1(mm)
D2(mm)
D3(mm)
H(mm)
H2(mm)
H3(mm)
L=thread length(mm)
No. of teeth
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0129.1081X40 |
K0129.1081X50 |
K0129.2101X30 |
K0129.2101X50 |
K0129.2101X60 |
K0129.2121X30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rotating Radius R (mm) | Size | X=thread | A=Handle length (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | H2 (mm) | H3 (mm) | L=thread length (mm) | No. of teeth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.11 € | 1 | 4 Days | 102 | 1 | M8 | 102 | 13.5 | 33 | 25 | 10 | 19 | 12 | 23 | 40 | 26 | ||
30.11 € | 1 | 4 Days | 102 | 1 | M8 | 102 | 13.5 | 33 | 25 | 10 | 19 | 12 | 23 | 50 | 26 | ||
35.34 € | 1 | 4 Days | 131 | 2 | M10 | 131 | 19 | 41 | 30 | 12 | 22 | 13.5 | 26 | 30 | 30 | ||
37.32 € | 1 | 4 Days | 131 | 2 | M10 | 131 | 19 | 41 | 30 | 12 | 22 | 13.5 | 26 | 50 | 30 | ||
37.32 € | 1 | 4 Days | 131 | 2 | M10 | 131 | 19 | 41 | 30 | 12 | 22 | 13.5 | 26 | 60 | 30 | ||
35.34 € | 1 | 4 Days | 131 | 2 | M12 | 131 | 19 | 41 | 30 | 12 | 22 | 13.5 | 26 | 30 | 30 |