Manufacturer part number: K0129.1082X40
Brand: KIPP
Price: 31.52 €
Delivery time: 4 Days
A=Handle length: 100 mm
Size: 1
X=thread: M8
A=Handle length: 100 mm
D: 13.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0129.1082X40
Part Number
|
---|
K0129.1082X40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Handle length (mm) | Size | X=thread | A=Handle length (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | H2 (mm) | H3 (mm) | H4 (mm) | L=thread length (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.52 € | 1 | 4 Days | 100 | 1 | M8 | 100 | 13.5 | 33 | 25 | 10 | 19 | 12 | 23 | 29 | 40 | 26 |
Loading...
Main Body Material | Stainless Steel | Steel code | 1.4305 | Surface finish body | bright |
---|---|---|---|---|---|
Component material | Plastic | Form | 15° | A2(mm) | 15 |
H1(mm) | 2 |
This page is Tension levers flat external thread stainless steel, 15° (K0129), part number K0129.1082X40.
You can find the detail information about specifications and dimensions on part number K0129.1082X40.
Configure
Basic Attributes
Type
A=Handle length(mm)
Size
X=thread
A=Handle length(mm)
D(mm)
D1(mm)
D2(mm)
D3(mm)
H(mm)
H2(mm)
H3(mm)
H4(mm)
L=thread length(mm)
No. of teeth
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0129.1082X30 |
K0129.1082X50 |
K0129.2102X30 |
K0129.2102X40 |
K0129.2102X50 |
K0129.2102X60 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Handle length (mm) | Size | X=thread | A=Handle length (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | H2 (mm) | H3 (mm) | H4 (mm) | L=thread length (mm) | No. of teeth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.08 € | 1 | 4 Days | 100 | 1 | M8 | 100 | 13.5 | 33 | 25 | 10 | 19 | 12 | 23 | 29 | 30 | 26 | ||
31.52 € | 1 | 4 Days | 100 | 1 | M8 | 100 | 13.5 | 33 | 25 | 10 | 19 | 12 | 23 | 29 | 50 | 26 | ||
36.75 € | 1 | 4 Days | 127 | 2 | M10 | 127 | 19 | 41 | 30 | 12 | 22 | 13.5 | 26 | 38 | 30 | 30 | ||
38.73 € | 1 | 4 Days | 127 | 2 | M10 | 127 | 19 | 41 | 30 | 12 | 22 | 13.5 | 26 | 38 | 40 | 30 | ||
38.73 € | 1 | 4 Days | 127 | 2 | M10 | 127 | 19 | 41 | 30 | 12 | 22 | 13.5 | 26 | 38 | 50 | 30 | ||
38.73 € | 1 | 4 Days | 127 | 2 | M10 | 127 | 19 | 41 | 30 | 12 | 22 | 13.5 | 26 | 38 | 60 | 30 |