Manufacturer part number: K0114.1081X25
Brand: KIPP
Price: 16.57 €
Delivery time: 4 Days
A=Handle length: 102 mm
Size: 1
X=thread: M8
A=Handle length: 102 mm
D: 13.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0114.1081X25
Part Number
|
---|
K0114.1081X25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Handle length (mm) | Size | X=thread | A=Handle length (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | H2 (mm) | H3 (mm) | L=thread length (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.57 € | 1 | 4 Days | 102 | 1 | M8 | 102 | 13.5 | 33 | 25 | 10 | 19 | 12 | 23 | 25 | 20 |
Loading...
Main Body Material | Steel | Grade | 5.8 | Surface finish body | black oxidised |
---|---|---|---|---|---|
Component material | Plastic | Form | 0° | H1(mm) | 2 |
This page is Tension levers flat external thread, 0° (K0114), part number K0114.1081X25.
You can find the detail information about specifications and dimensions on part number K0114.1081X25.
Configure
Basic Attributes
Type
A=Handle length(mm)
Size
X=thread
A=Handle length(mm)
D(mm)
D1(mm)
D2(mm)
D3(mm)
H(mm)
H2(mm)
H3(mm)
L=thread length(mm)
No. of teeth
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0114.1081X15 |
K0114.1081X20 |
K0114.1081X30 |
K0114.1081X40 |
K0114.1081X50 |
K0114.1081X60 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Handle length (mm) | Size | X=thread | A=Handle length (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | H2 (mm) | H3 (mm) | L=thread length (mm) | No. of teeth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.57 € | 1 | 4 Days | 102 | 1 | M8 | 102 | 13.5 | 33 | 25 | 10 | 19 | 12 | 23 | 15 | 20 | ||
16.57 € | 1 | 4 Days | 102 | 1 | M8 | 102 | 13.5 | 33 | 25 | 10 | 19 | 12 | 23 | 20 | 20 | ||
16.57 € | 1 | 4 Days | 102 | 1 | M8 | 102 | 13.5 | 33 | 25 | 10 | 19 | 12 | 23 | 30 | 20 | ||
17.43 € | 1 | 4 Days | 102 | 1 | M8 | 102 | 13.5 | 33 | 25 | 10 | 19 | 12 | 23 | 40 | 20 | ||
17.43 € | 1 | 4 Days | 102 | 1 | M8 | 102 | 13.5 | 33 | 25 | 10 | 19 | 12 | 23 | 50 | 20 | ||
17.43 € | 1 | 4 Days | 102 | 1 | M8 | 102 | 13.5 | 33 | 25 | 10 | 19 | 12 | 23 | 60 | 20 |