Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0114.3122X20
Part Number
|
---|
K0114.3122X20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Handle length (mm) | Size | X=thread | A=Handle length (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | H2 (mm) | H3 (mm) | H4 (mm) | L=thread length (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.94 € | 1 | 4 Days | 145 | 3 | M12 | 145 | 23 | 45 | 37 | 14 | 28 | 17 | 33 | 48 | 20 | 26 |
Loading...
Main Body Material | Steel | Grade | 5.8 | Surface finish body | black oxidised |
---|---|---|---|---|---|
Component material | Plastic | Form | 15° | A2(mm) | 15 |
H1(mm) | 2 |
This page is Tension levers flat external thread, 15° (K0114), part number K0114.3122X20.
You can find the detail information about specifications and dimensions on part number K0114.3122X20.
Configure
Basic Attributes
Type
A=Handle length(mm)
Size
X=thread
A=Handle length(mm)
D(mm)
D1(mm)
D2(mm)
D3(mm)
H(mm)
H2(mm)
H3(mm)
H4(mm)
L=thread length(mm)
No. of teeth
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0114.1082X30 |
K0114.1082X40 |
K0114.1082X50 |
K0114.3122X25 |
K0114.3122X30 |
K0114.3122X40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Handle length (mm) | Size | X=thread | A=Handle length (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | H2 (mm) | H3 (mm) | H4 (mm) | L=thread length (mm) | No. of teeth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.53 € | 1 | 4 Days | 100 | 1 | M8 | 100 | 13.5 | 33 | 25 | 10 | 19 | 12 | 23 | 29 | 30 | 20 | ||
19.46 € | 1 | 4 Days | 100 | 1 | M8 | 100 | 13.5 | 33 | 25 | 10 | 19 | 12 | 23 | 29 | 40 | 20 | ||
19.46 € | 1 | 4 Days | 100 | 1 | M8 | 100 | 13.5 | 33 | 25 | 10 | 19 | 12 | 23 | 29 | 50 | 20 | ||
26.94 € | 1 | 4 Days | 145 | 3 | M12 | 145 | 23 | 45 | 37 | 14 | 28 | 17 | 33 | 48 | 25 | 26 | ||
26.94 € | 1 | 4 Days | 145 | 3 | M12 | 145 | 23 | 45 | 37 | 14 | 28 | 17 | 33 | 48 | 30 | 26 | ||
28.04 € | 1 | 4 Days | 145 | 3 | M12 | 145 | 23 | 45 | 37 | 14 | 28 | 17 | 33 | 48 | 40 | 26 |