Manufacturer part number: K0177.108
Brand: KIPP
Price: 13.78 €
Delivery time: 4 Days
A=Handle length: 75 mm
Size: 1
X=bore: 8 mm
A=Handle length: 75 mm
D: 25 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0177.108
Main Body Material | Steel | Grade | 5.8 | Surface finish body | black oxidised |
---|---|---|---|---|---|
Component material | Duroplast | Form | 15° | A1(mm) | 15 |
This page is Tension levers flat with locating hole (K0177), part number K0177.108.
You can find the detail information about specifications and dimensions on part number K0177.108.
Configure
Basic Attributes
Type
A=Handle length(mm)
Size
X=bore(mm)
A=Handle length(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0177.106 |
K0177.110 |
K0177.112 |
K0177.116 |
K0177.120 |
K0177.124 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Handle length (mm) | Size | X=bore (mm) | A=Handle length (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.78 € | 1 | 4 Days | 75 | 1 | 6 | 75 | 25 | 8 | 20 | 14 | 22 | 8.5 | ||
13.78 € | 1 | 4 Days | 75 | 1 | 10 | 75 | 25 | 8 | 20 | 14 | 22 | 8.5 | ||
16.33 € | 1 | 4 Days | 100 | 2 | 12 | 100 | 33 | 10 | 25 | 17 | 27 | 10 | ||
16.33 € | 1 | 4 Days | 100 | 2 | 16 | 100 | 33 | 10 | 25 | 17 | 27 | 10 | ||
20.79 € | 1 | 4 Days | 128 | 3 | 20 | 128 | 41 | 12 | 30 | 20 | 36 | 11.5 | ||
20.79 € | 1 | 4 Days | 128 | 3 | 24 | 128 | 41 | 12 | 30 | 20 | 36 | 11.5 |