Tension Levers in stainless steel with internal thread, 0 degrees (K0109) (K0109.1082)

Tension Levers in stainless steel with internal thread, 0 degrees (K0109) K0109.1082

Product Details:

Manufacturer part number: K0109.1082

Brand: KIPP

Price: 27.31

Delivery time: 4 Days


Technical Data:

Rotating Radius R: 92 mm

Size: 1

X=thread: M8

A=Handle length: 92 mm

D: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0109.1082

Part Number
K0109.1082
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rotating Radius R
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

27.31 €

1 4 Days 921M8921624251044.54.53749.51422

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Steel code 1.4305 Surface finish body bright
Component material Plastic Surface finish component polished Form

This page is Tension Levers in stainless steel with internal thread, 0 degrees (K0109), part number K0109.1082.
You can find the detail information about specifications and dimensions on part number K0109.1082.

Variation of this product

Part Number
K0109.1102
K0109.2102
K0109.2122
K0109.3122
K0109.3162
K0109.4162
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rotating Radius R
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

27.31 €

1 4 Days 921M10921624251044.54.53749.51422

32.20 €

1 4 Days 1112M101111928321251.55.54257.51724

32.20 €

1 4 Days 1112M121111928321251.55.54257.51724

44.51 €

1 4 Days 134.53M12134.52333321358647652326

44.51 €

1 4 Days 134.53M16134.52333321358647652326

52.39 €

1 4 Days 1344M161343041321368.57.556.576.52736

Tech Support