Tension levers safety, internal thread (K0112) (K0112.1108)

Tension levers safety, internal thread (K0112) K0112.1108

Product Details:

Manufacturer part number: K0112.1108

Brand: KIPP

Price: 16.32

Delivery time: 4 Days


Technical Data:

A=Handle length: 88 mm

Size: 1

X=thread: M8

A=Handle length: 88 mm

D: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0112.1108

Part Number
K0112.1108
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

16.32 €

1 4 Days 881M8881624251044.59.549.349.563.51422

Loading...

  1. 1

Basic information

Main Body Material Steel Grade 5.8 Surface finish body plastic-coated
Component material Plastic Form 20° A2(mm) 15

This page is Tension levers safety, internal thread (K0112), part number K0112.1108.
You can find the detail information about specifications and dimensions on part number K0112.1108.

Variation of this product

Part Number
K0112.1110
K0112.1210
K0112.1212
K0112.1312
K0112.1316
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

16.32 €

1 4 Days 881M10881624251044.59.549.349.563.51422

19.93 €

1 4 Days 1062M10106192832125110.556.356.5741724

19.93 €

1 4 Days 1062M12106192832125110.556.356.5741724

24.00 €

1 4 Days 128.53M12128.52333321357.512.564.564.587.52326

24.00 €

1 4 Days 128.53M16128.52333321357.512.564.564.587.52326

Tech Support