Tension levers stainless steel with external thread, 20° (K0109) (Part Numbers - CAD Download)

Tension levers stainless steel with external thread, 20° (K0109)
· The clamping lever represents reliability and a high level of stability

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Material: 1.4305 stainless steel, corrosion resistant

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0109.1121X30

Part Number
K0109.1121X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

29.33 €

1 4 Days 881M12881624251044.54.53758.549.53022

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Steel code 1.4305 Surface finish body bright
Component material Plastic Surface finish component polished Form 20°
A2(mm) 15

This page is Tension levers stainless steel with external thread, 20° (K0109), part number K0109.1121X30.
You can find the detail information about specifications and dimensions on part number K0109.1121X30.

Variation of this product

Part Number
K0109.1081X30
K0109.1081X40
K0109.1081X50
K0109.1121X40
K0109.1121X50
K0109.1121X60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

29.33 €

1 4 Days 881M8881624251044.54.53758.549.53022

30.20 €

1 4 Days 881M8881624251044.54.53758.549.54022

30.20 €

1 4 Days 881M8881624251044.54.53758.549.55022

30.20 €

1 4 Days 881M12881624251044.54.53758.549.54022

30.20 €

1 4 Days 881M12881624251044.54.53758.549.55022

30.20 €

1 4 Days 881M12881624251044.54.53758.549.56022

Tech Support