Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0109.1081X30
Part Number
|
---|
K0109.1081X30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rotating Radius R (mm) | Size | X=thread | A=Handle length (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H4 (mm) | L=thread length (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.33 € | 1 | 4 Days | 88 | 1 | M8 | 88 | 16 | 24 | 25 | 10 | 44.5 | 4.5 | 37 | 58.5 | 49.5 | 30 | 22 |
Loading...
Main Body Material | Stainless Steel | Steel code | 1.4305 | Surface finish body | bright |
---|---|---|---|---|---|
Component material | Plastic | Surface finish component | polished | Form | 20° |
A2(mm) | 15 |
This page is Tension levers stainless steel with external thread, 20° (K0109), part number K0109.1081X30.
You can find the detail information about specifications and dimensions on part number K0109.1081X30.
Configure
Basic Attributes
Type
Rotating Radius R(mm)
Size
X=thread
A=Handle length(mm)
D(mm)
D1(mm)
D2(mm)
D3(mm)
H(mm)
H1(mm)
H2(mm)
H3(mm)
H4(mm)
L=thread length(mm)
No. of teeth
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0109.1081X15 |
K0109.1081X20 |
K0109.1081X25 |
K0109.1081X40 |
K0109.1081X50 |
K0109.1081X60 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rotating Radius R (mm) | Size | X=thread | A=Handle length (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H4 (mm) | L=thread length (mm) | No. of teeth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.33 € | 1 | 4 Days | 88 | 1 | M8 | 88 | 16 | 24 | 25 | 10 | 44.5 | 4.5 | 37 | 58.5 | 49.5 | 15 | 22 | ||
29.33 € | 1 | 4 Days | 88 | 1 | M8 | 88 | 16 | 24 | 25 | 10 | 44.5 | 4.5 | 37 | 58.5 | 49.5 | 20 | 22 | ||
29.33 € | 1 | 4 Days | 88 | 1 | M8 | 88 | 16 | 24 | 25 | 10 | 44.5 | 4.5 | 37 | 58.5 | 49.5 | 25 | 22 | ||
30.20 € | 1 | 4 Days | 88 | 1 | M8 | 88 | 16 | 24 | 25 | 10 | 44.5 | 4.5 | 37 | 58.5 | 49.5 | 40 | 22 | ||
30.20 € | 1 | 4 Days | 88 | 1 | M8 | 88 | 16 | 24 | 25 | 10 | 44.5 | 4.5 | 37 | 58.5 | 49.5 | 50 | 22 | ||
30.20 € | 1 | 4 Days | 88 | 1 | M8 | 88 | 16 | 24 | 25 | 10 | 44.5 | 4.5 | 37 | 58.5 | 49.5 | 60 | 22 |