Tension levers stainless steel with external thread, 20° (K0109)

Tension levers stainless steel with external thread, 20° (K0109)
· The clamping lever represents reliability and a high level of stability

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Material: 1.4305 stainless steel, corrosion resistant

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0109.1081X15
K0109.1081X20
K0109.1081X25
K0109.1081X30
K0109.1081X40
K0109.1081X50
K0109.1081X60
K0109.1101X15
K0109.1101X20
K0109.1101X25
K0109.1101X30
K0109.1101X40
K0109.1101X50
K0109.1101X60
K0109.1121X15
K0109.1121X20
K0109.1121X25
K0109.1121X30
K0109.1121X40
K0109.1121X50
K0109.1121X60
K0109.2121X20
K0109.2121X25
K0109.2121X30
K0109.2121X40
K0109.2121X50
K0109.2121X60
K0109.3121X20
K0109.3121X25
K0109.3121X30
K0109.3121X40
K0109.3121X50
K0109.3121X60
K0109.3121X70
K0109.3121X80
K0109.3121X90
K0109.3161X20
K0109.3161X25
K0109.3161X30
K0109.3161X40
K0109.3161X50
K0109.3161X60
K0109.3161X70
K0109.3161X80
K0109.3161X90
K0109.4161X30
K0109.4161X40
K0109.4161X50
K0109.4161X60
K0109.4161X70
K0109.4161X80
K0109.4161X90
K0109.4201X30
K0109.4201X40
K0109.4201X50
K0109.4201X60
K0109.4201X70
K0109.4201X80
K0109.4201X90
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rotating Radius R
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

29.33 €

1 4 Days 881M8881624251044.54.53758.549.51522

29.33 €

1 4 Days 881M8881624251044.54.53758.549.52022

29.33 €

1 4 Days 881M8881624251044.54.53758.549.52522

29.33 €

1 4 Days 881M8881624251044.54.53758.549.53022

30.20 €

1 4 Days 881M8881624251044.54.53758.549.54022

30.20 €

1 4 Days 881M8881624251044.54.53758.549.55022

30.20 €

1 4 Days 881M8881624251044.54.53758.549.56022

29.33 €

1 4 Days 881M10881624251044.54.53758.549.51522

29.33 €

1 4 Days 881M10881624251044.54.53758.549.52022

29.33 €

1 4 Days 881M10881624251044.54.53758.549.52522

29.33 €

1 4 Days 881M10881624251044.54.53758.549.53022

30.20 €

1 4 Days 881M10881624251044.54.53758.549.54022

30.20 €

1 4 Days 881M10881624251044.54.53758.549.55022

30.20 €

1 4 Days 881M10881624251044.54.53758.549.56022

29.33 €

1 4 Days 881M12881624251044.54.53758.549.51522

29.33 €

1 4 Days 881M12881624251044.54.53758.549.52022

29.33 €

1 4 Days 881M12881624251044.54.53758.549.52522

29.33 €

1 4 Days 881M12881624251044.54.53758.549.53022

30.20 €

1 4 Days 881M12881624251044.54.53758.549.54022

30.20 €

1 4 Days 881M12881624251044.54.53758.549.55022

30.20 €

1 4 Days 881M12881624251044.54.53758.549.56022

36.00 €

1 4 Days 1062M121061928321251.55.54268.557.52024

36.00 €

1 4 Days 1062M121061928321251.55.54268.557.52524

36.00 €

1 4 Days 1062M121061928321251.55.54268.557.53024

37.48 €

1 4 Days 1062M121061928321251.55.54268.557.54024

37.48 €

1 4 Days 1062M121061928321251.55.54268.557.55024

37.48 €

1 4 Days 1062M121061928321251.55.54268.557.56024

47.16 €

1 4 Days 128.53M12128.5233332135864781652026

47.16 €

1 4 Days 128.53M12128.5233332135864781652526

47.16 €

1 4 Days 128.53M12128.5233332135864781653026

48.54 €

1 4 Days 128.53M12128.5233332135864781654026

48.54 €

1 4 Days 128.53M12128.5233332135864781655026

48.54 €

1 4 Days 128.53M12128.5233332135864781656026

50.28 €

1 4 Days 128.53M12128.5233332135864781657026

50.28 €

1 4 Days 128.53M12128.5233332135864781658026

50.28 €

1 4 Days 128.53M12128.5233332135864781659026

47.16 €

1 4 Days 128.53M16128.5233332135864781652026

47.16 €

1 4 Days 128.53M16128.5233332135864781652526

47.16 €

1 4 Days 128.53M16128.5233332135864781653026

48.54 €

1 4 Days 128.53M16128.5233332135864781654026

48.54 €

1 4 Days 128.53M16128.5233332135864781655026

48.54 €

1 4 Days 128.53M16128.5233332135864781656026

50.28 €

1 4 Days 128.53M16128.5233332135864781657026

50.28 €

1 4 Days 128.53M16128.5233332135864781658026

50.28 €

1 4 Days 128.53M16128.5233332135864781659026

55.17 €

1 4 Days 128.54M16128.53041321368.57.556.589.576.53036

57.21 €

1 4 Days 128.54M16128.53041321368.57.556.589.576.54036

57.21 €

1 4 Days 128.54M16128.53041321368.57.556.589.576.55036

57.21 €

1 4 Days 128.54M16128.53041321368.57.556.589.576.56036

59.46 €

1 4 Days 128.54M16128.53041321368.57.556.589.576.57036

59.46 €

1 4 Days 128.54M16128.53041321368.57.556.589.576.58036

59.46 €

1 4 Days 128.54M16128.53041321368.57.556.589.576.59036

55.17 €

1 4 Days 128.54M20128.53041321368.57.556.589.576.53036

57.21 €

1 4 Days 128.54M20128.53041321368.57.556.589.576.54036

57.21 €

1 4 Days 128.54M20128.53041321368.57.556.589.576.55036

57.21 €

1 4 Days 128.54M20128.53041321368.57.556.589.576.56036

59.46 €

1 4 Days 128.54M20128.53041321368.57.556.589.576.57036

59.46 €

1 4 Days 128.54M20128.53041321368.57.556.589.576.58036

59.46 €

1 4 Days 128.54M20128.53041321368.57.556.589.576.59036

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Steel code 1.4305 Surface finish body bright
Component material Plastic Surface finish component polished Form 20°
A2(mm) 15

Tech Support