Manufacturer part number: K0109.1081
Brand: KIPP
Price: 27.31 €
Delivery time: 4 Days
A=Handle length: 88 mm
Size: 1
X=thread: M8
A=Handle length: 88 mm
D: 16 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0109.1081
Part Number
|
---|
K0109.1081 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Handle length (mm) | Size | X=thread | A=Handle length (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H4 (mm) | T=thread depth (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.31 € | 1 | 4 Days | 88 | 1 | M8 | 88 | 16 | 24 | 25 | 10 | 44.5 | 4.5 | 37 | 58.5 | 49.5 | 14 | 22 |
Loading...
Main Body Material | Stainless Steel | Steel code | 1.4305 | Surface finish body | bright |
---|---|---|---|---|---|
Component material | Plastic | Surface finish component | polished | Form | 20° |
A2(mm) | 15 |
This page is Tension levers stainless steel with internal thread, 20° (K0109), part number K0109.1081.
You can find the detail information about specifications and dimensions on part number K0109.1081.
Configure
Basic Attributes
Type
A=Handle length(mm)
Size
X=thread
A=Handle length(mm)
D(mm)
D1(mm)
D2(mm)
D3(mm)
H(mm)
H1(mm)
H2(mm)
H3(mm)
H4(mm)
T=thread depth(mm)
No. of teeth
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0109.1101 |
K0109.2101 |
K0109.2121 |
K0109.3121 |
K0109.3161 |
K0109.4161 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Handle length (mm) | Size | X=thread | A=Handle length (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H4 (mm) | T=thread depth (mm) | No. of teeth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.31 € | 1 | 4 Days | 88 | 1 | M10 | 88 | 16 | 24 | 25 | 10 | 44.5 | 4.5 | 37 | 58.5 | 49.5 | 14 | 22 | ||
32.20 € | 1 | 4 Days | 106 | 2 | M10 | 106 | 19 | 28 | 32 | 12 | 51.5 | 5.5 | 42 | 68.5 | 57.5 | 17 | 24 | ||
32.20 € | 1 | 4 Days | 106 | 2 | M12 | 106 | 19 | 28 | 32 | 12 | 51.5 | 5.5 | 42 | 68.5 | 57.5 | 17 | 24 | ||
44.51 € | 1 | 4 Days | 128.5 | 3 | M12 | 128.5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 81 | 65 | 23 | 26 | ||
44.51 € | 1 | 4 Days | 128.5 | 3 | M16 | 128.5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 81 | 65 | 23 | 26 | ||
52.39 € | 1 | 4 Days | 128.5 | 4 | M16 | 128.5 | 30 | 41 | 32 | 13 | 68.5 | 7.5 | 56.5 | 89.5 | 76.5 | 27 | 36 |