Tension levers with external thread, 20 degrees (K0108)

Tension levers with external thread, 20 degrees (K0108)
· The clamping lever represents reliability and a high level of stability

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Form: 20°

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0108.1081X15
K0108.1081X20
K0108.1081X25
K0108.1081X30
K0108.1081X40
K0108.1081X50
K0108.1081X60
K0108.1101X15
K0108.1101X20
K0108.1101X25
K0108.1101X30
K0108.1101X40
K0108.1101X50
K0108.1101X60
K0108.1121X15
K0108.1121X20
K0108.1121X25
K0108.1121X30
K0108.1121X40
K0108.1121X50
K0108.1121X60
K0108.2121X20
K0108.2121X25
K0108.2121X30
K0108.2121X40
K0108.2121X50
K0108.2121X60
K0108.3121X20
K0108.3121X25
K0108.3121X30
K0108.3121X40
K0108.3121X50
K0108.3121X60
K0108.3121X70
K0108.3121X80
K0108.3121X90
K0108.3161X20
K0108.3161X25
K0108.3161X30
K0108.3161X40
K0108.3161X50
K0108.3161X60
K0108.3161X70
K0108.3161X80
K0108.3161X90
K0108.4161X30
K0108.4161X40
K0108.4161X50
K0108.4161X60
K0108.4161X70
K0108.4161X80
K0108.4161X90
K0108.4201X30
K0108.4201X40
K0108.4201X50
K0108.4201X60
K0108.4201X70
K0108.4201X80
K0108.4201X90
K0108.4241X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rotating Radius R
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

16.36 €

1 4 Days 881M8881624251044.54.53758.549.51522

16.36 €

1 4 Days 881M8881624251044.54.53758.549.52022

16.36 €

1 4 Days 881M8881624251044.54.53758.549.52522

16.36 €

1 4 Days 881M8881624251044.54.53758.549.53022

16.79 €

1 4 Days 881M8881624251044.54.53758.549.54022

16.79 €

1 4 Days 881M8881624251044.54.53758.549.55022

16.79 €

1 4 Days 881M8881624251044.54.53758.549.56022

16.36 €

1 4 Days 881M10881624251044.54.53758.549.51522

16.36 €

1 4 Days 881M10881624251044.54.53758.549.52022

16.36 €

1 4 Days 881M10881624251044.54.53758.549.52522

16.36 €

1 4 Days 881M10881624251044.54.53758.549.53022

16.79 €

1 4 Days 881M10881624251044.54.53758.549.54022

16.79 €

1 4 Days 881M10881624251044.54.53758.549.55022

16.79 €

1 4 Days 881M10881624251044.54.53758.549.56022

16.36 €

1 4 Days 881M12881624251044.54.53758.549.51522

16.36 €

1 4 Days 881M12881624251044.54.53758.549.52022

16.36 €

1 4 Days 881M12881624251044.54.53758.549.52522

16.36 €

1 4 Days 881M12881624251044.54.53758.549.53022

16.79 €

1 4 Days 881M12881624251044.54.53758.549.54022

16.79 €

1 4 Days 881M12881624251044.54.53758.549.55022

16.79 €

1 4 Days 881M12881624251044.54.53758.549.56022

20.02 €

1 4 Days 1062M121061928321251.55.54268.557.52024

20.02 €

1 4 Days 1062M121061928321251.55.54268.557.52524

20.02 €

1 4 Days 1062M121061928321251.55.54268.557.53024

20.85 €

1 4 Days 1062M121061928321251.55.54268.557.54024

20.85 €

1 4 Days 1062M121061928321251.55.54268.557.55024

20.85 €

1 4 Days 1062M121061928321251.55.54268.557.56024

24.25 €

1 4 Days 128.53M12128.5233332135864781652026

24.25 €

1 4 Days 128.53M12128.5233332135864781652526

24.25 €

1 4 Days 128.53M12128.5233332135864781653026

24.97 €

1 4 Days 128.53M12128.5233332135864781654026

24.97 €

1 4 Days 128.53M12128.5233332135864781655026

24.97 €

1 4 Days 128.53M12128.5233332135864781656026

25.85 €

1 4 Days 128.53M12128.5233332135864781657026

25.85 €

1 4 Days 128.53M12128.5233332135864781658026

25.85 €

1 4 Days 128.53M12128.5233332135864781659026

24.25 €

1 4 Days 128.53M16128.5233332135864781652026

24.25 €

1 4 Days 128.53M16128.5233332135864781652526

24.25 €

1 4 Days 128.53M16128.5233332135864781653026

24.97 €

1 4 Days 128.53M16128.5233332135864781654026

24.97 €

1 4 Days 128.53M16128.5233332135864781655026

24.97 €

1 4 Days 128.53M16128.5233332135864781656026

25.85 €

1 4 Days 128.53M16128.5233332135864781657026

25.85 €

1 4 Days 128.53M16128.5233332135864781658026

25.85 €

1 4 Days 128.53M16128.5233332135864781659026

28.38 €

1 4 Days 128.54M16128.53041321368.57.556.589.576.53036

29.45 €

1 4 Days 128.54M16128.53041321368.57.556.589.576.54036

29.45 €

1 4 Days 128.54M16128.53041321368.57.556.589.576.55036

29.45 €

1 4 Days 128.54M16128.53041321368.57.556.589.576.56036

30.58 €

1 4 Days 128.54M16128.53041321368.57.556.589.576.57036

30.58 €

1 4 Days 128.54M16128.53041321368.57.556.589.576.58036

30.58 €

1 4 Days 128.54M16128.53041321368.57.556.589.576.59036

28.38 €

1 4 Days 128.54M20128.53041321368.57.556.589.576.53036

29.45 €

1 4 Days 128.54M20128.53041321368.57.556.589.576.54036

29.45 €

1 4 Days 128.54M20128.53041321368.57.556.589.576.55036

29.45 €

1 4 Days 128.54M20128.53041321368.57.556.589.576.56036

30.58 €

1 4 Days 128.54M20128.53041321368.57.556.589.576.57036

30.58 €

1 4 Days 128.54M20128.53041321368.57.556.589.576.58036

30.58 €

1 4 Days 128.54M20128.53041321368.57.556.589.576.59036

29.92 €

1 4 Days 128.54M24128.53041321368.57.556.589.576.53036

Loading...

Basic information

Main Body Material Steel Grade 5.8 Surface finish body plastic-coated
Component material Plastic Form 20° A2(mm) 15

Tech Support