Tension levers with internal thread, 0 degrees (K0108) (K0108.1082)

Tension levers with internal thread, 0 degrees (K0108) K0108.1082

Product Details:

Manufacturer part number: K0108.1082

Brand: KIPP

Price: 14.94

Delivery time: 4 Days


Technical Data:

A=Handle length: 92 mm

Size: 1

X=thread: M8

A=Handle length: 92 mm

D: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0108.1082

Part Number
K0108.1082
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

14.94 €

1 4 Days 921M8921624251044.54.53749.51422

Loading...

  1. 1

Basic information

Main Body Material Steel Grade 5.8 Surface finish body plastic-coated
Component material Plastic Form

This page is Tension levers with internal thread, 0 degrees (K0108), part number K0108.1082.
You can find the detail information about specifications and dimensions on part number K0108.1082.

Variation of this product

Part Number
K0108.1102
K0108.2102
K0108.2122
K0108.3122
K0108.3162
K0108.4162
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

14.94 €

1 4 Days 921M10921624251044.54.53749.51422

18.52 €

1 4 Days 1112M101111928321251.55.54257.51724

18.52 €

1 4 Days 1112M121111928321251.55.54257.51724

22.47 €

1 4 Days 134.53M12134.52333321358647652326

22.47 €

1 4 Days 134.53M16134.52333321358647652326

26.48 €

1 4 Days 1344M161343041321368.57.556.576.52736

Tech Support