Tension levers with internal thread, 20 degrees (K0108) (K0108.1101)

Tension levers with internal thread, 20 degrees (K0108) K0108.1101

Product Details:

Manufacturer part number: K0108.1101

Brand: KIPP

Price: 14.94

Delivery time: 4 Days


Technical Data:

A=Handle length: 88 mm

Size: 1

X=thread: M10

A=Handle length: 88 mm

D: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0108.1101

Part Number
K0108.1101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

14.94 €

1 4 Days 881M10881624251044.54.53758.549.51422

Loading...

  1. 1

Basic information

Main Body Material Steel Grade 5.8 Surface finish body plastic-coated
Component material Plastic Form 20° A2(mm) 15

This page is Tension levers with internal thread, 20 degrees (K0108), part number K0108.1101.
You can find the detail information about specifications and dimensions on part number K0108.1101.

Variation of this product

Part Number
K0108.1081
K0108.2101
K0108.2121
K0108.3121
K0108.3161
K0108.4161
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

14.94 €

1 4 Days 881M8881624251044.54.53758.549.51422

18.52 €

1 4 Days 1062M101061928321251.55.54268.557.51724

18.52 €

1 4 Days 1062M121061928321251.55.54268.557.51724

22.47 €

1 4 Days 128.53M12128.5233332135864781652326

22.47 €

1 4 Days 128.53M16128.5233332135864781652326

26.48 €

1 4 Days 128.54M16128.53041321368.57.556.589.576.52736

Tech Support