Tension levers with reamed hole, 0 degrees (K0176) (K0176.1102)

Tension levers with reamed hole, 0 degrees (K0176) K0176.1102

Product Details:

Manufacturer part number: K0176.1102

Brand: KIPP

Price: 8.72

Delivery time: 4 Days


Technical Data:

A=Handle length: 88.1 mm

Size: 1

X=bore: 10 mm

A=Handle length: 88.1 mm

D: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0176.1102

Part Number
K0176.1102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Size X=bore
(mm)
A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H2
(mm)
T=bore depth
(mm)

8.72 €

1 4 Days 88.111088.12410254032.522

Loading...

  1. 1

Basic information

Main Body Material Steel Component material Plastic Form

This page is Tension levers with reamed hole, 0 degrees (K0176), part number K0176.1102.
You can find the detail information about specifications and dimensions on part number K0176.1102.

Variation of this product

Part Number
K0176.1122
K0176.1142
K0176.1162
K0176.1202
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Handle length
(mm)
Size X=bore
(mm)
A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H2
(mm)
T=bore depth
(mm)

10.82 €

1 4 Days 1042121042812324636.525

10.82 €

1 4 Days 1042141042812324636.525

13.08 €

1 4 Days 126.5316126.5331332524128

18.12 €

1 4 Days 128.5420128.5411332614932

Tech Support