Tension levers with reamed hole, 20° (K0176) (K0176.110)

Tension levers with reamed hole, 20° (K0176) K0176.110

Product Details:

Manufacturer part number: K0176.110

Brand: KIPP

Price: 8.72

Delivery time: 4 Days


Technical Data:

A=Handle length: 84.5 mm

Size: 1

X=bore: 10 mm

A=Handle length: 84.5 mm

D: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0176.110

Part Number
K0176.110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Size X=bore
(mm)
A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
T=bore depth
(mm)

8.72 €

1 4 Days 84.511084.52410254052.532.522

Loading...

  1. 1

Basic information

Main Body Material Steel Grade 5.8 Surface finish body black oxidised
Component material Plastic Form 20° A2(mm) 15

This page is Tension levers with reamed hole, 20° (K0176), part number K0176.110.
You can find the detail information about specifications and dimensions on part number K0176.110.

Variation of this product

Part Number
K0176.112
K0176.114
K0176.116
K0176.120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Handle length
(mm)
Size X=bore
(mm)
A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
T=bore depth
(mm)

10.82 €

1 4 Days 100212100281232466136.525

10.82 €

1 4 Days 100214100281232466136.525

13.08 €

1 4 Days 12131612133133252724128

18.12 €

1 4 Days 12342012341133261804932

Tech Support