Pull handles fold-down (K0241)

Pull handles fold-down (K0241)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Fold-down and self-retracting

· Mounting: from the front, fastening material included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0241.080181

Part Number
K0241.080181
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.43 €

1 4 Days

Loading...

  1. 1

Basic information

Hole spacing(mm) 80 Main Body Material Others Load capacity(N) 300
Main material Thermoplastic Component material Stainless steel Assembly from the operating side
Pull handle: cross section rectangular B(mm) 77 D=Fastening hole M6
H(mm) 71 L=Length(mm) 154

This page is Pull handles fold-down (K0241), part number K0241.080181.
You can find the detail information about specifications and dimensions on part number K0241.080181.

Tech Support