Pull handles high temperature resistant (K1060) (K1060.2140084)

Pull handles high temperature resistant (K1060) K1060.2140084

Product Details:

Manufacturer part number: K1060.2140084

Brand: KIPP

Price: 20.44

Delivery time: 4 Days


Technical Data:

Hole spacing: 140 mm

B: 24 mm

C: 15.4 mm

D=Fastening hole: M8

H: 46.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1060.2140084

Part Number
K1060.2140084
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
B
(mm)
C
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
S
(mm)
T
(mm)

20.44 €

1 4 Days 1402415.4M846.51702812

Loading...

  1. 1

Basic information

Main Body Material Others Load capacity(N) 1000 Main material Polyphtalamide
Main colour black grey RAL 7021 Component material Stainless steel Form B
Form-Type with internal thread Assembly from the rear Pull handle: cross section ergonomic

This page is Pull handles high temperature resistant (K1060), part number K1060.2140084.
You can find the detail information about specifications and dimensions on part number K1060.2140084.

Variation of this product

Part Number
K1060.2100054
K1060.2120064
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
B
(mm)
C
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
S
(mm)
T
(mm)

12.37 €

1 4 Days 1001710.3M534122.5209

14.84 €

1 4 Days 1202112.4M6411462412

Tech Support