Manufacturer part number: K0197.140062
Brand: KIPP
Price: 16.61 €
Delivery time: 4 Days
Main colour: light grey RAL 7035
Assembly: -
Pull handle: cross section: round
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0197.140062
Hole spacing(mm) | 140 | Main Body Material | Others | Load capacity(N) | 1000 |
---|---|---|---|---|---|
Main material | Thermoplastic | Component material | Brass | B(mm) | 37 |
D=Fastening hole | M6 | H(mm) | 60 | L=Length(mm) | 155 |
This page is Pull handles oblique (K0197), part number K0197.140062.
You can find the detail information about specifications and dimensions on part number K0197.140062.
Part Number |
---|
K0197.140061 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | Assembly | Pull handle: cross section |
---|---|---|---|---|---|---|---|
16.61 € | 1 | 4 Days | black grey RAL 7021 | from the rear | - |