Pull handles open-ended screw on (K0237)

Pull handles open-ended screw on (K0237)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Dimensionally stable and highly durable, can be used for one-sided fastening

· Mounting: from the front, fastening material included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0237.12805
K0237.15606
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch P
(mm)
Applied Load
(N)
B
(mm)
D=fastening material D1
(mm)
H
(mm)
L
(mm)
L1
(mm)
T
(mm)

16.51 €

1 4 Days 1780030M5x4520481281833

24.08 €

1 4 Days 20100036M6x5524581562240

Loading...

  1. 1

Basic information

Main Body Material Others Main material Thermoplastic Component material Stainless steel

Tech Support