Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0204.12827
Part Number
|
---|
K0204.12827 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pitch P (mm) | Surface finish body | Main colour | B (mm) | B1 (mm) | D=Fastening hole | H (mm) | L=Length (mm) | T=thread depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.83 € | 1 | 4 Days | - | powder-coated | ruby red | 21 | 13 | M6 | 50 | 141 | 12 |
Loading...
Main Body Material | Aluminum | Applied Load(N) | 1000 | Assembly | from the rear |
---|---|---|---|---|---|
Pull handle: cross section | oval |
This page is Pull handles oval (K0204), part number K0204.12827.
You can find the detail information about specifications and dimensions on part number K0204.12827.
Configure
Basic Attributes
Pitch P(mm)
Type
Surface finish body
Main colour
B(mm)
B1(mm)
D=Fastening hole
H(mm)
L=Length(mm)
T=thread depth(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0204.110003 |
K0204.111203 |
K0204.11120308 |
K0204.1282708 |
K0204.135003 |
K0204.160 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pitch P (mm) | Surface finish body | Main colour | B (mm) | B1 (mm) | D=Fastening hole | H (mm) | L=Length (mm) | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.10 € | 1 | 4 Days | - | anodized | natural | 21 | 13 | M6 | 50 | 113 | 12 | ||
8.33 € | 1 | 4 Days | - | anodized | natural | 21 | 13 | M6 | 50 | 125 | 12 | ||
9.90 € | 1 | 4 Days | - | anodized | natural | 25 | 17 | M8 | 55 | 129 | 14 | ||
11.62 € | 1 | 4 Days | - | powder-coated | ruby red | 25 | 17 | M8 | 55 | 145 | 14 | ||
20.08 € | 1 | 4 Days | - | anodized | natural | 25 | 17 | M8 | 55 | 367 | 14 | ||
9.99 € | 1 | 4 Days | - | bright and tumbled | - | 25 | 17 | M8 | 55 | 177 | 14 |