Pull handles oval (K0204) (K0204.100)

Pull handles oval (K0204) K0204.100

Product Details:

Manufacturer part number: K0204.100

Brand: KIPP

Price: 7.36

Delivery time: 4 Days


Technical Data:

Hole spacing: - mm

Surface finish body: bright and tumbled

Main colour: -

B: 21 mm

B1: 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0204.100

Part Number
K0204.100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Surface finish body Main colour B
(mm)
B1
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
T=Thread depth
(mm)

7.36 €

1 4 Days -bright and tumbled-2113M65011312

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 1000 Assembly from the rear
Pull handle: cross section oval

This page is Pull handles oval (K0204), part number K0204.100.
You can find the detail information about specifications and dimensions on part number K0204.100.

Variation of this product

Part Number
K0204.10001
K0204.10027
K0204.110003
K0204.111203
K0204.11120308
K0204.112
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Surface finish body Main colour B
(mm)
B1
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
T=Thread depth
(mm)

9.18 €

1 4 Days 100powder-coatedblack2113M65011312

9.18 €

1 4 Days -powder-coatedruby red2113M65011312

8.10 €

1 4 Days -anodizednatural2113M65011312

8.33 €

1 4 Days -anodizednatural2113M65012512

9.90 €

1 4 Days -anodizednatural2517M85512914

7.61 €

1 4 Days -bright and tumbled-2113M65012512

Tech Support