Pull handles oval detachable (K0204) (K0204.11212001)

Pull handles oval detachable (K0204) K0204.11212001

Product Details:

Manufacturer part number: K0204.11212001

Brand: KIPP

Price: 27.17

Delivery time: 4 Days


Technical Data:

Hole spacing: 112 mm

A2: 7 mm

B: 35 mm

B1: 13 mm

B2: 21 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0204.11212001

Part Number
K0204.11212001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
A2
(mm)
B
(mm)
B1
(mm)
B2
(mm)
D1
(mm)
H
(mm)
L=Length
(mm)

27.17 €

1 4 Days 11273513211258147

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 1000 Main colour black
Component material Steel Component colour black oxidised Assembly from the operating side
Pull handle: cross section oval D=Fastening hole M5x16 H1(mm) 8

This page is Pull handles oval detachable (K0204), part number K0204.11212001.
You can find the detail information about specifications and dimensions on part number K0204.11212001.

Variation of this product

Part Number
K0204.10012001
K0204.11214001
K0204.12012001
K0204.12014001
K0204.12812001
K0204.12814001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
A2
(mm)
B
(mm)
B1
(mm)
B2
(mm)
D1
(mm)
H
(mm)
L=Length
(mm)

27.05 €

1 4 Days 10073513211258135

32.76 €

1 4 Days 11284015251463152

27.73 €

1 4 Days 12073513211258155

32.96 €

1 4 Days 12084017251463160

28.36 €

1 4 Days 12873513211258163

33.14 €

1 4 Days 12884017251463168

Tech Support