Pull handles oval with thru hole (K0204)

Pull handles oval with thru hole (K0204)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Cross section, oval

· Compatible with all conventional aluminium profiles with 8 mm or 10 mm slot width

· Very stable and robust

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0204.11000105
K0204.11002705
K0204.11120105
K0204.11120106
K0204.11122705
K0204.11122706
K0204.11200105
K0204.11200106
K0204.11202705
K0204.11202706
K0204.11280105
K0204.11280106
K0204.11282705
K0204.11282706
K0204.11600105
K0204.11600106
K0204.11602705
K0204.11602706
K0204.11800106
K0204.11802706
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour B
(mm)
B1
(mm)
D=Fastening hole
(mm)
H
(mm)
L=Length
(mm)
T=Thread depth
(mm)

9.72 €

1 4 Days 100black21135.55011313.6

9.72 €

1 4 Days 100ruby red21135.55011313.6

9.95 €

1 4 Days 112black21135.55012513.6

11.52 €

1 4 Days 112black25176.65512911

9.95 €

1 4 Days 112ruby red21135.55012513.6

11.52 €

1 4 Days 112ruby red25176.65512911

10.17 €

1 4 Days 120black21135.55013313.6

11.81 €

1 4 Days 120black25176.65513711

10.17 €

1 4 Days 120ruby red21135.55013313.6

11.81 €

1 4 Days 120ruby red25176.65513711

10.40 €

1 4 Days 128black21135.55014113.6

11.95 €

1 4 Days 128black25176.65514511

10.40 €

1 4 Days 128ruby red21135.55014113.6

11.95 €

1 4 Days 128ruby red25176.65514511

11.16 €

1 4 Days 160black21135.55017313.6

12.94 €

1 4 Days 160black25176.65517711

11.16 €

1 4 Days 160ruby red21135.55017313.6

12.94 €

1 4 Days 160ruby red25176.65517711

13.18 €

1 4 Days 180black25176.65519711

13.18 €

1 4 Days 180ruby red25176.65519711

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 1000 Surface finish body powder-coated
Assembly from the operating side Pull handle: cross section oval

Tech Support